(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Joint For Plastic Duct, Inside Corner

Joint For Plastic Duct, Inside Corner

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      767,910VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mirai Industry duct option: Joint For Plastic Duct, Inside Corner

 
Part Number
PDIS-55
PDIS-55J
PDIS-55W
PDIS-77
PDIS-77J
PDIS-77W
PDIS-1010
PDIS-1010J
PDIS-1010W
PDIS-1020
PDIS-1020J
PDIS-1020W
PDIS-510
PDIS-510J
PDIS-510W
PDIS-715
PDIS-715J
PDIS-715W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Dimension L1 Dimension L2 Dimension B Dimension H Color

767,910 VND

1 Piece(s) 19 Day(s) Grey1101105854Gray

767,910 VND

1 Piece(s) 9 Day(s) Light Beige1101105854Beige

767,910 VND

1 Piece(s) 9 Day(s) White1101105854Wall white

1,949,640 VND

1 Piece(s) 9 Day(s) Grey1601608380Gray

1,949,640 VND

1 Piece(s) 9 Day(s) Light Beige1601608380Beige

1,949,640 VND

1 Piece(s) 9 Day(s) White1601608380Wall white

2,355,210 VND

1 Piece(s) 9 Day(s) Grey250250100100Gray

2,355,210 VND

1 Piece(s) 9 Day(s) Light Beige250250100100Beige

2,355,210 VND

1 Piece(s) 9 Day(s) White250250100100Wall white

3,485,460 VND

1 Piece(s) 9 Day(s) Grey280280200100Gray

3,485,460 VND

1 Piece(s) 9 Day(s) Light Beige280280200100Beige

3,485,460 VND

1 Piece(s) 9 Day(s) White280280200100Wall white

1,837,770 VND

1 Piece(s) 19 Day(s) Grey12012010855Gray

1,837,770 VND

1 Piece(s) 9 Day(s) Light Beige12012010855Beige

1,837,770 VND

1 Piece(s) 9 Day(s) White12012010855Wall white

2,355,210 VND

1 Piece(s) 9 Day(s) Grey23023015075Gray

2,355,210 VND

1 Piece(s) 9 Day(s) Light Beige23023015075Beige

2,355,210 VND

1 Piece(s) 9 Day(s) White23023015075Wall white

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Resin