(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Joint For Plastic Duct, 45° Inside Corner

Joint For Plastic Duct, 45° Inside Corner

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,173,480VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mirai Industry duct option: Joint For Plastic Duct, 45° Inside Corner

 
Part Number
PDIN-55
PDIN-55W
PDIN-77
PDIN-77J
PDIN-77W
PDIN-1010
PDIN-1010J
PDIN-1010W
PDIN-1020
PDIN-1020J
PDIN-1020W
PDIN-510
PDIN-510J
PDIN-510W
PDIN-715
PDIN-715J
PDIN-715W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Dimension L1 Dimension L2 Dimension B Dimension H Color

1,173,480 VND

1 Piece(s) 19 Day(s) Grey1101105854Gray

1,173,480 VND

1 Piece(s) 19 Day(s) White1101105854Wall white

2,355,210 VND

1 Piece(s) 19 Day(s) Grey1601608380Gray

2,355,210 VND

1 Piece(s) 19 Day(s) Light Beige1601608380Beige

2,355,210 VND

1 Piece(s) 19 Day(s) White1601608380Wall white

2,769,360 VND

1 Piece(s) 19 Day(s) Grey250250100100Gray

1,494,263 VND

1 Piece(s) 7 Day(s) or more Light Beige250250100100Beige

2,769,360 VND

1 Piece(s) 19 Day(s) White250250100100Wall white

3,891,030 VND

1 Piece(s) 19 Day(s) Grey280280200100Gray

3,891,030 VND

1 Piece(s) 19 Day(s) Light Beige280280200100Beige

3,891,030 VND

1 Piece(s) 19 Day(s) White280280200100Wall white

2,260,500 VND

1 Piece(s) 19 Day(s) Grey12012010855Gray

2,260,500 VND

1 Piece(s) 19 Day(s) Light Beige12012010855Beige

2,260,500 VND

1 Piece(s) 19 Day(s) White12012010855Wall white

2,769,360 VND

1 Piece(s) 19 Day(s) Grey23023015075Gray

2,769,360 VND

1 Piece(s) 19 Day(s) Light Beige23023015075Beige

2,769,360 VND

1 Piece(s) 19 Day(s) White23023015075Wall white

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Resin