(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Joint For Plastic Duct, Inside Corner (Large Bend)

Joint For Plastic Duct, Inside Corner (Large Bend)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,432,200VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mirai Industry duct option: Joint For Plastic Duct, Inside Corner (Large Bend)

 
Part Number
PDIL-55
PDIL-55J
PDIL-55W
PDIL-77J
PDIL-77W
PDIL-1010
PDIL-1010J
PDIL-1010W
PDIL-1020
PDIL-1020J
PDIL-1020W
PDIL-510
PDIL-510J
PDIL-510W
PDIL-715
PDIL-715J
PDIL-715W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Dimension L1 Dimension L2 Dimension B Dimension H Color

1,432,200 VND

1 Piece(s) 19 Day(s) Grey1501505050Gray

1,432,200 VND

1 Piece(s) 19 Day(s) Light Beige1501505050Beige

1,432,200 VND

1 Piece(s) 19 Day(s) White1501505050Wall white

2,967,690 VND

1 Piece(s) 19 Day(s) Light Beige2402407575Beige

2,967,690 VND

1 Piece(s) 19 Day(s) White2402407575Wall white

2,967,690 VND

1 Piece(s) 19 Day(s) Grey300300100100Gray

2,967,690 VND

1 Piece(s) 19 Day(s) Light Beige300300100100Beige

2,967,690 VND

1 Piece(s) 19 Day(s) White300300100100Wall white

4,097,940 VND

1 Piece(s) 19 Day(s) Grey350350200100Gray

4,097,940 VND

1 Piece(s) 19 Day(s) Light Beige350350200100Beige

4,097,940 VND

1 Piece(s) 19 Day(s) White350350200100Wall white

1,483,570 VND

1 Piece(s) 7 Day(s) or more Grey19019010050Gray

2,864,400 VND

1 Piece(s) 19 Day(s) Light Beige19019010050Beige

2,864,400 VND

1 Piece(s) 19 Day(s) White19019010050Wall white

2,864,400 VND

1 Piece(s) 19 Day(s) Grey30030015075Gray

2,864,400 VND

1 Piece(s) 19 Day(s) Light Beige30030015075Beige

2,864,400 VND

1 Piece(s) 19 Day(s) White30030015075Wall white

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Resin