(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Equipment Mounting Nut For Interior Duct

Equipment Mounting Nut For Interior Duct

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,256VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For groove side brackets (DCN-4) used to mount equipment such as switch enclosures to interior duct bodies.

 
Part Number
DCN-4
DCN-4P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible

47,329 VND

1 Piece(s) 9 Day(s) With screw for groove side (M4 × 8 mm)

18,256 VND

1 Piece(s) 9 Day(s) With screw for opening side (M4 × 12 mm)

Loading...Tải…

  1. 1