(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
LED Light

LED Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,312,656VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A light with an LED light source. Quiet and generates no heat, making it safe.

[Features]
· Uses high-luminance LEDs as its light source, ensuring a brightness of 130 cd (CLE-24N), while saving approx. 3 W of power. (20 cd for wide angle type CLE-24)
· Uses stainless steel for threads, etc., making it resistant to corrosion.
· Uses reinforced glass for the lens surface to provide impact-resistance and prevent the lenses from clouding over time.
· The LED light source emits minimal heat and noise.
· The protective structure IP65F enables use in environments subject to large amounts of water, oil, or dust.
· The light illumination area is approx. 300 mm in diameter at a 0.5 m distance.

 
Part Number
CLE-24N
Part NumberPriceMinimum Order Qty.Related ToCó quan hệ vớiVolume DiscountDays to ShipSố ngày giao hàng

4,312,656 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Spot Input Voltage DC24V Protection Grade IP65F
Representative Standard CE Dimension width(mm) 71 Dimension thickness(mm) 60
Central luminous intensity(cd) 160 JAN Code 4938766006577