(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Star-Delta Timer H3DT-G (Part Number)

Star-Delta Timer H3DT-G

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,320,783VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Value Design for Panel" supported product that increases control panel value. Star-delta timer that can set 2 time ranges between 1 and 120 seconds with one timer.

■ Features
· Push-in Plus terminal blocks for easy wiring.
Just insert wires, no tools required.
 Use Push-In Plus terminal blocks to reduce the time and work involved in wiring.
· No retightening required.
Push-in Plus terminal blocks do not require the retightening that is necessary with screw terminal blocks.
 This reduces work not only when wiring, but also for inspections, delivery (shipping), and maintenance, etc.
· Easy to insert.
OMRON's Push-in Plus terminal blocks are like plugging in an earphone jack.
 They help reduce the work load and improve wiring quality.
· Held firmly in place.
Even though less insertion force is required, the wires are held firmly in place.
 The advanced mechanism design technology and manufacturing technology have produced a spring that ensures better workability and reliability.
· Certified for safety standards of major countries.
They help to reduce the work involved in control panel design with certifications and compliance for various standards, including UL Listing.

 
Part Number
H3DT-G AC/DC24-240
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,320,783 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Star-Delta/Timer Display method Analog Mounting Method DIN rail mount
Time specifications(s) 1.0 s to 120 s Power Supply Voltage AC/DC Output Method Relay
Representative Standard CE / UL / CCC / CSA Dimension vertical(mm) 100 Dimension width(mm) 17.5
Dimension depth(mm) 90 Rated power supply voltage(V) 24 to 240 V AC/DC Time ranges = N 2 range
Contact Configuration Time limit 1c Terminal shape Push-in Plus terminal Terminal block 8 terminals

Please check the type/dimensions/specifications of the part H3DT-G AC/DC24-240 in the Star-Delta Timer H3DT-G series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần H3DT-G AC/DC24-240 trong chuỗi Star-Delta Timer H3DT-G.