(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PLC NJ Series CPU Unit

PLC NJ Series CPU Unit

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      52,396,422VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Integrated automation platform that delivers high-speed processing, accurate control and high reliability

■ Features
· Sysmac automation platform
Connect and control all the devices required to build an automation system on a single platform and manage them with single software product.
 Based on this concept, the Sysmac automation platform seamlessly connects the devices connected to
machine-internal control networks with the data communication network on the factory floor.
 These devices can then be operated centrally using the Sysmac Studio automation software,
realizing a programming environment with a high level of development productivity.

Part Number
NJ101-1000
NJ101-9000
NJ301-1100
NJ501-1400
NJ501-1500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProgram capacity
(B)
Variables capacity
(B)
Number of motion axes

57,826,711 VND

1 Piece(s) 7 Day(s) or more 3 MRetained on power interruption: 0.5 M / Not retained on power interruption: 2 M2

52,396,422 VND

1 Piece(s) 7 Day(s) or more 3 MRetained on power interruption: 0.5 M / Not retained on power interruption: 2 M0

110,920,000 VND

1 Piece(s) 7 Day(s) or more 5 MRetained on power interruption: 0.5 M / Not retained on power interruption: 2 M4

216,135,250 VND

1 Piece(s) 7 Day(s) or more 20 MRetained on power interruption: 2 M / Not retained on power interruption: 4 M32

275,288,500 VND

1 Piece(s) 7 Day(s) or more 20 MRetained on power interruption: 2 M / Not retained on power interruption: 4 M64

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Baseless Number of Inputs/Outputs(Point) 2,560 Current consumption(A) 5‑V system: 1.9
International Standard UL, CUL, CSA, CE