(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
New Super MK relays. A series of latching lever types has also been added.
[Features]
・ The mounting and the internal wiring are the same as type MK (Super MK)
・ The built-in mechanical indicator allows you to check the operating status of the contacts
・ The latching lever type can check the circuit in 2 modes
・ The latching lever type is equipped with a name plate
・ UL, IEC (TÜV certified) standard acquisition
Part Number |
---|
MKS2P AC200 |
MKS2P DC24 |
MKS2PN DC24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Classification | Operation Indicator Lamp |
---|---|---|---|---|---|---|---|---|---|
432,458 VND | 1 Piece(s) | Same day | - | - | 200 | - | - | ||
172,840 VND | 1 Piece(s) | Same day | 10 | 24 | - | - | - | ||
195,000 VND | 1 Piece(s) | Same day | - | 24 | - | LED Indicator | Available |
Loading...Tải…
Application | Power | Contact Configuration | 2c | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | Socket / plug-in | Contact rated current (minimum value for AC and DC)(A) | 5 | Representative Standard | UL / CUL / TUV / CSA |
Dimension height(mm) | 52.5 | Dimension width(mm) | 34.5 | Dimension depth(mm) | 34.5 |
Contact mechanism | Single | Note | With mechanical indicator |