(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MELSEC-F Series RS-232C Connection Cable for Personal Computer

MELSEC-F Series RS-232C Connection Cable for Personal Computer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,805,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Transfer the program using the RS-232C function expansion board added to the PLC.

 
Part Number
FX-232CAB-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,805,000 VND

1 Piece(s) Quote

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

UL × cUL × CE(LVD) ×
Application RS-232C Connection Cable for Personal Computer Cable Length(m) 3 Other Specifications Can be connected to a personal computer with RS-232C function extension board or adapter added to the PLC.

Please check the type/dimensions/specifications of the part FX-232CAB-1 in the MELSEC-F Series RS-232C Connection Cable for Personal Computer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FX-232CAB-1 trong chuỗi MELSEC-F Series RS-232C Connection Cable for Personal Computer.