(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Video Extender VE170
-A/V Over Cat5 Extender,1,920x1,200 @ 60 Hz (30 m); 1,600 x 1,200 @ 60 Hz (150 m); 1,024 x 768 @ 60 Hz (300 m), VE170T+VE170R
-Send and receive structure high-definition audio / video / video content and reduce costs by VE170T Transmitter and VE170R Receiver
-Extends video / audio signals up to 300 M by connecting the VE170T and VE170R to a Cat5e cable
- Supports one local and one display
-VE170R: 1,920 X 1,200 @60 Hz (30 M); 1,600 X 1,200 @60 Hz (150 M); 1,024 X 768 @60 Hz (300 M)
- Audio Function Support
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
VE170-AT-K |
VE170RQ-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Consumption Power | Connector-Video Input/Audio Input |
---|---|---|---|---|---|---|
8,733,231 VND | 1 Piece(s) | 7 Day(s) | DC 5.3V, 0.9W | 1 x HDB-15 Male (Blue) / 1 x Audio Jack Female (Green) | ||
7,458,149 VND | 1 Piece(s) | 7 Day(s) | DC 5.3V, 1.43W | - |
Loading...Tải…
Type | Extender | Type | Video Extender | Size (L x W x H)(mm) | 120 x 86 x 23 |
---|---|---|---|---|---|
Connector-Video Output/Audio Output | 1 x HDB-15 Female (Blue) / 1 x Audio Jack Female (Green) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy