(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Video Splitter VS182A
-2-Port HDMI Splitter
-1 HDMI source can by connected to 2 (VS182A) HDMI displays simultaneously
-Supports Ultra HD 4k x 2k and 1,080p Full HD
-Long Distance Transmission Possibility - Up to Maximum 15 m (24 AWG)
-340 MHz bandwidth support for high-performance video
-3.4 Gbits signal rate for 1080p display
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
VS182A-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
4,181,468 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | Sharing device | Type | Video Distributer | Computer Connection-Direct/Maximum | 2 |
---|---|---|---|---|---|
Consumption Power | DC 5.3V, 2W | Size (L x W x H)(mm) | 125 x 82 x 25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy