(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Video Splitter VS132A
-2-Port Video Splitter, 450 MHz, 2,048 x 1,536 @ 60 Hz, VGA, XGA, SVGA, UXGA, QXGA, Multi-sync, DDC2B
-Simultaneous Transmission on Analog Signal to two displays at the same time from one video signal
-2,048 x 1,536 @60 Hz High Resolution Video Quality Support
-450 MHz Bandwidth Support to extend Video Signal up to maximum 65 M
-DDC Support and HDMI 1.3b / HDCP 1.1 / HDMI CEC Compatibility
-Simultaneous transmission of up to Maximum 8 signals by 3-step Cascade Connection
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
VS132A-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
2,593,636 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | Sharing device | Type | Video Distributer | Computer Connection-Direct/Maximum | 2 / 8 (When connecting cascade) |
---|---|---|---|---|---|
Consumption Power | DC 5V, 0.78W | Size (L x W x H)(mm) | 130 x 75 x 45 | Connector-Video Input/Audio Input | 2 x HDB-15 Male (Blue) / - |
Connector-Video Output/Audio Output | 2 x HDB-15 Female (Blue) / - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy