(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN KVM Extender CE750A
-USB KVM extender, 1,600 x 1,200, RS-232 serial extension
- Extend keyboard / mouse / monitor / RS-232 signals up to 150 M using Cat5e cable (FTP recommended)
- Maximum resolution 1,920 x 1,200: 30 M, 1,600 x 1,200: 150 M, 1,280 x 1,024: 200 M
- RS-232 serial extension
- System Control Possibility from Local/Remote Console, Supporting to VGA, SVGA, SXGA, UXGA, Multi-sync Monitors
- Built-in 8KV ESD Protection and 2KV Surge Protection (Eearth is necessarily required)
- Local / automatic switching with button
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
CE750A-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
25,352,140 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | Extender | Type | KVM Extender | KVM Port | Keyboard/Mouse/Video : 1 x SPHD-15 Female (Yellow) |
---|---|---|---|---|---|
Consumption Power | DC 5.3V, 3.0W | Size (L x W x H)(mm) | 200 x 80 x 25 | RS-232 | 1 x HDB-9 Female (Black) |
Connector-Video Input/Audio Input | 1 x HDB-15 Female (Blue) / - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy