(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Cable KVM Switch CS52
-2-Port KVM Switch, console 15 cm computer 0.6 / 1.2 M cable integral type, PS/2 keyboard & USB mouse
- Two computers Control Possibility by one console
- Maximum Resolution as 2,048 x 1,536, Auto Scan Support
- PS/2 Keyboard & USB Mouse, Mouse Port can be used by sharing USB peripherals
- Switching Method: Hot key, Button (select the Remote Port)
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
CS52-AT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
2,487,614 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | KVM | Type | KVM Switch | Computer Connection-Direct/Maximum | 2 |
---|---|---|---|---|---|
KVM Port | Keyboard : 2 x 6-pin Mini-DIN Female (Purple) / Mouse : 2 x USB Type A Female (Black) / Video : 2 x HDB-15 Male (Blue) | Switch-Port Selection | 1 x Selection Button | LED-Selected | 2 (Green) |
Size (L x W x H)(mm) | 85 x 34 x 21 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy