(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

M8 Round Plug Open-End

M8 Round Plug Open-End
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      405,617VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・MURR M8 Round Plug Open-End Cable.
・Please Refer to catalog for details of product Appearance.
•Related Keywords: MURR, Cable with Connector, Cable with Round Connector

 
Part Number
7000-08011-0110060
7000-08011-0110150
7000-08011-0110300
7000-08011-0110500
7000-08011-0111000
7000-08011-0210150
7000-08011-0210300
7000-08011-0210500
7000-08011-0210750
7000-08011-0211000
7000-08011-0212000
7000-08011-0310150
7000-08011-0310300
7000-08011-0310500
7000-08011-0310750
7000-08011-0311000
7000-08011-0312000
7000-08011-0510150
7000-08011-0510300
7000-08011-0510500
7000-08011-0510750
7000-08011-0511000
7000-08011-2110060
7000-08011-2110150
7000-08011-2110300
7000-08011-2110400
7000-08011-2110500
7000-08011-2110750
7000-08011-2111000
7000-08011-2111500
7000-08011-2112000
7000-08011-2210150
7000-08011-2210200
7000-08011-2210300
7000-08011-2210500
7000-08011-2210750
7000-08011-2211000
7000-08011-2211500
7000-08011-2310150
7000-08011-2310200
7000-08011-2310300
7000-08011-2310500
7000-08011-2310750
7000-08011-2311000
7000-08011-2312500
7000-08011-2510150
7000-08011-2510300
7000-08011-2510500
7000-08011-2510750
7000-08011-2511000
7000-08011-6110030
7000-08011-6110050
7000-08011-6110060
7000-08011-6110100
7000-08011-6110150
7000-08011-6110200
7000-08011-6110300
7000-08011-6110500
7000-08011-6110750
7000-08011-6111000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCN1 Length
(m)
Material Cable Cross Section Area Cable Color UL CSA

478,966 VND

1 Piece(s) 47 Day(s) Male Straight0.6PVC4x0.25YellowULCSA

492,834 VND

1 Piece(s) 47 Day(s) Male Straight1.5PVC4x0.25YellowULCSA

521,804 VND

1 Piece(s) 47 Day(s) Male Straight3PVC4x0.25YellowULCSA

555,088 VND

1 Piece(s) 47 Day(s) Male Straight5PVC4x0.25YellowULCSA

644,251 VND

1 Piece(s) 47 Day(s) Male Straight10PVC4x0.25YellowULCSA

518,721 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR4x0.25YellowULCSA

569,265 VND

1 Piece(s) 47 Day(s) Male Straight3PUR4x0.25YellowULCSA

631,234 VND

1 Piece(s) 47 Day(s) Male Straight5PUR4x0.25YellowULCSA

752,291 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR4x0.25YellowULCSA

865,969 VND

1 Piece(s) 47 Day(s) Male Straight10PUR4x0.25YellowULCSA

1,327,626 VND

1 Piece(s) 47 Day(s) Male Straight20PUR4x0.25YellowULCSA

529,508 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR4x0.25YellowULCSA

590,838 VND

1 Piece(s) 47 Day(s) Male Straight3PUR4x0.25YellowULCSA

679,829 VND

1 Piece(s) 47 Day(s) Male Straight5PUR4x0.25YellowULCSA

819,107 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR4x0.25YellowULCSA

957,084 VND

1 Piece(s) 47 Day(s) Male Straight10PUR4x0.25YellowULCSA

1,525,044 VND

1 Piece(s) 47 Day(s) Male Straight20PUR4x0.25YellowULCSA

579,127 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR4x0.25YellowULCSA

711,937 VND

1 Piece(s) 47 Day(s) Male Straight3PUR4x0.25YellowULCSA

916,732 VND

1 Piece(s) 47 Day(s) Male Straight5PUR4x0.25YellowULCSA

1,177,501 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR4x0.25YellowULCSA

1,430,889 VND

1 Piece(s) 47 Day(s) Male Straight10PUR4x0.25YellowULCSA

519,954 VND

1 Piece(s) 47 Day(s) Male Straight0.6PVC4x0.25GrayULCSA

540,295 VND

1 Piece(s) 47 Day(s) Male Straight1.5PVC4x0.25GrayULCSA

575,736 VND

1 Piece(s) 47 Day(s) Male Straight3PVC4x0.25GrayULCSA

600,391 VND

1 Piece(s) 47 Day(s) Male Straight4PVC4x0.25GrayULCSA

619,807 VND

1 Piece(s) 47 Day(s) Male Straight5PVC4x0.25GrayULCSA

688,507 VND

1 Piece(s) 47 Day(s) Male Straight7.5PVC4x0.25GrayULCSA

768,776 VND

1 Piece(s) 47 Day(s) Male Straight10PVC4x0.25GrayULCSA

925,844 VND

1 Piece(s) 47 Day(s) Male Straight15PVC4x0.25GrayULCSA

1,084,647 VND

1 Piece(s) 47 Day(s) Male Straight20PVC4x0.25GrayULCSA

559,711 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR4x0.25GrayULCSA

574,811 VND

1 Piece(s) 47 Day(s) Male Straight2PUR4x0.25GrayULCSA

616,725 VND

1 Piece(s) 47 Day(s) Male Straight3PUR4x0.25GrayULCSA

701,091 VND

1 Piece(s) 47 Day(s) Male Straight5PUR4x0.25GrayULCSA

834,292 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR4x0.25GrayULCSA

960,122 VND

1 Piece(s) 47 Day(s) Male Straight10PUR4x0.25GrayULCSA

1,217,417 VND

1 Piece(s) 47 Day(s) Male Straight15PUR4x0.25GrayULCSA

572,654 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR4x0.25GrayULCSA

598,542 VND

1 Piece(s) 47 Day(s) Male Straight2PUR4x0.25GrayULCSA

645,119 VND

1 Piece(s) 47 Day(s) Male Straight3PUR4x0.25GrayULCSA

770,947 VND

1 Piece(s) 47 Day(s) Male Straight5PUR4x0.25GrayULCSA

940,596 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR4x0.25GrayULCSA

1,096,797 VND

1 Piece(s) 47 Day(s) Male Straight10PUR4x0.25GrayULCSA

2,078,684 VND

1 Piece(s) 47 Day(s) Male Straight25PUR4x0.25GrayULCSA

628,631 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR4x0.25GrayULCSA

815,204 VND

1 Piece(s) 47 Day(s) Male Straight3PUR4x0.25GrayULCSA

1,053,406 VND

1 Piece(s) 47 Day(s) Male Straight5PUR4x0.25GrayULCSA

1,356,696 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR4x0.25GrayULCSA

1,655,644 VND

1 Piece(s) 47 Day(s) Male Straight10PUR4x0.25GrayULCSA

474,651 VND

1 Piece(s) 47 Day(s) Male Straight0.3PVC4x0.25BlackULCSA

476,808 VND

1 Piece(s) 47 Day(s) Male Straight0.5PVC4x0.25BlackULCSA

478,966 VND

1 Piece(s) 47 Day(s) Male Straight0.6PVC4x0.25BlackULCSA

486,362 VND

1 Piece(s) 47 Day(s) Male Straight1PVC4x0.25BlackULCSA

492,834 VND

1 Piece(s) 47 Day(s) Male Straight1.5PVC4x0.25BlackULCSA

499,306 VND

1 Piece(s) 47 Day(s) Male Straight2PVC4x0.25BlackULCSA

521,804 VND

1 Piece(s) 47 Day(s) Male Straight3PVC4x0.25BlackULCSA

555,088 VND

1 Piece(s) 47 Day(s) Male Straight5PVC4x0.25BlackULCSA

602,240 VND

1 Piece(s) 47 Day(s) Male Straight7.5PVC4x0.25BlackULCSA

644,251 VND

1 Piece(s) 47 Day(s) Male Straight10PVC4x0.25BlackULCSA

Loading...Tải…

Basic InformationThông tin cơ bản

CN2 Cut off Cable shape Round