(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

M12 Round Plug Connector Open-end (Part Number)

M12 Round Plug Connector Open-end
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      248,162VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・MURR M12 Round Plug Connector Open-end Cable.
・Please Refer to catalog for details of product Appearance.
•Related Keywords: MURR, Cable with Connector, Cable with Round Connector

 
Part Number
7000-12001-0130030
7000-12001-0130040
7000-12001-0130050
7000-12001-0130100
7000-12001-0130150
7000-12001-0130200
7000-12001-0130300
7000-12001-0130500
7000-12001-0130750
7000-12001-0131000
7000-12001-0230060
7000-12001-0230150
7000-12001-0230200
7000-12001-0230300
7000-12001-0230500
7000-12001-0230750
7000-12001-0231000
7000-12001-0231500
7000-12001-0232000
7000-12001-0330100
7000-12001-0330150
7000-12001-0330200
7000-12001-0330300
7000-12001-0330500
7000-12001-0330600
7000-12001-0330750
7000-12001-0330900
7000-12001-0331000
7000-12001-0331100
7000-12001-0331200
7000-12001-0331500
7000-12001-0530100
7000-12001-0530150
7000-12001-0530300
7000-12001-0530500
7000-12001-0530750
7000-12001-0531000
7000-12001-2130060
7000-12001-2130100
7000-12001-2130150
7000-12001-2130200
7000-12001-2130300
7000-12001-2130350
7000-12001-2130500
7000-12001-2130750
7000-12001-2130800
7000-12001-2131000
7000-12001-2131100
7000-12001-2131200
7000-12001-2131400
7000-12001-2131500
7000-12001-2131600
7000-12001-2132500
7000-12001-2230150
7000-12001-2230200
7000-12001-2230300
7000-12001-2230500
7000-12001-2230750
7000-12001-2231000
7000-12001-2231500
7000-12001-2233000
7000-12001-2233500
7000-12001-2330030
7000-12001-2330060
7000-12001-2330150
7000-12001-2330200
7000-12001-2330250
7000-12001-2330300
7000-12001-2330350
7000-12001-2330400
7000-12001-2330500
7000-12001-2330550
7000-12001-2330600
7000-12001-2330750
7000-12001-2330800
7000-12001-2331000
7000-12001-2331500
7000-12001-2332000
7000-12001-2530050
7000-12001-2530100
7000-12001-2530150
7000-12001-2530200
7000-12001-2530300
7000-12001-2530500
7000-12001-2530750
7000-12001-2531000
7000-12001-2533000
7000-12001-6130030
7000-12001-6130100
7000-12001-6130150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCN1 Length
(m)
Material Cable Cross Section Area Cable Color UL CSA

453,077 VND

1 Piece(s) 47 Day(s) Male Straight0.3PVC3x0.34YellowULCSA

455,235 VND

1 Piece(s) 47 Day(s) Male Straight0.4PVC3x0.34YellowULCSA

455,235 VND

1 Piece(s) 47 Day(s) Male Straight0.5PVC3x0.34YellowULCSA

466,946 VND

1 Piece(s) 47 Day(s) Male Straight1PVC3x0.34YellowULCSA

469,104 VND

1 Piece(s) 47 Day(s) Male Straight1.5PVC3x0.34YellowULCSA

473,418 VND

1 Piece(s) 47 Day(s) Male Straight2PVC3x0.34YellowULCSA

487,287 VND

1 Piece(s) 47 Day(s) Male Straight3PVC3x0.34YellowULCSA

516,256 VND

1 Piece(s) 47 Day(s) Male Straight5PVC3x0.34YellowULCSA

552,622 VND

1 Piece(s) 47 Day(s) Male Straight7.5PVC3x0.34YellowULCSA

591,146 VND

1 Piece(s) 47 Day(s) Male Straight10PVC3x0.34YellowULCSA

463,864 VND

1 Piece(s) 47 Day(s) Male Straight0.6PUR3x0.34YellowULCSA

482,048 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR3x0.34YellowULCSA

492,834 VND

1 Piece(s) 47 Day(s) Male Straight3PUR3x0.34YellowULCSA

521,804 VND

1 Piece(s) 47 Day(s) Male Straight3PUR3x0.34YellowULCSA

572,347 VND

1 Piece(s) 47 Day(s) Male Straight5PUR3x0.34YellowULCSA

630,801 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR3x0.34YellowULCSA

718,447 VND

1 Piece(s) 47 Day(s) Male Straight10PUR3x0.34YellowULCSA

898,509 VND

1 Piece(s) 47 Day(s) Male Straight15PUR3x0.34YellowULCSA

1,078,574 VND

1 Piece(s) 47 Day(s) Male Straight20PUR3x0.34YellowULCSA

490,676 VND

1 Piece(s) 47 Day(s) Male Straight1PUR3x0.34YellowULCSA

514,407 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR3x0.34YellowULCSA

538,137 VND

1 Piece(s) 47 Day(s) Male Straight2PUR3x0.34YellowULCSA

584,366 VND

1 Piece(s) 47 Day(s) Male Straight3PUR3x0.34YellowULCSA

688,942 VND

1 Piece(s) 47 Day(s) Male Straight5PUR3x0.34YellowULCSA

760,097 VND

1 Piece(s) 47 Day(s) Male Straight6PUR3x0.34YellowULCSA

855,552 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR3x0.34YellowULCSA

947,972 VND

1 Piece(s) 47 Day(s) Male Straight9PUR3x0.34YellowULCSA

1,013,054 VND

1 Piece(s) 47 Day(s) Male Straight10PUR3x0.34YellowULCSA

1,079,874 VND

1 Piece(s) 47 Day(s) Male Straight11PUR3x0.34YellowULCSA

1,141,919 VND

1 Piece(s) 47 Day(s) Male Straight12PUR3x0.34YellowULCSA

1,338,906 VND

1 Piece(s) 47 Day(s) Male Straight15PUR3x0.34YellowULCSA

527,350 VND

1 Piece(s) 47 Day(s) Male Straight1PUR3x0.34YellowULCSA

566,182 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR3x0.34YellowULCSA

705,862 VND

1 Piece(s) 47 Day(s) Male Straight3PUR3x0.34YellowULCSA

934,957 VND

1 Piece(s) 47 Day(s) Male Straight5PUR3x0.34YellowULCSA

1,213,947 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR3x0.34YellowULCSA

1,508,121 VND

1 Piece(s) 47 Day(s) Male Straight10PUR3x0.34YellowULCSA

485,437 VND

1 Piece(s) 47 Day(s) Male Straight0.6PVC3x0.34GrayULCSA

494,990 VND

1 Piece(s) 47 Day(s) Male Straight1PVC3x0.34GrayULCSA

507,936 VND

1 Piece(s) 47 Day(s) Male Straight1.5PVC3x0.34GrayULCSA

516,565 VND

1 Piece(s) 47 Day(s) Male Straight2PVC3x0.34GrayULCSA

536,905 VND

1 Piece(s) 47 Day(s) Male Straight3PVC3x0.34GrayULCSA

545,534 VND

1 Piece(s) 47 Day(s) Male Straight3.5PVC3x0.34GrayULCSA

576,661 VND

1 Piece(s) 47 Day(s) Male Straight5PVC3x0.34GrayULCSA

625,971 VND

1 Piece(s) 47 Day(s) Male Straight7.5PVC3x0.34GrayULCSA

630,801 VND

1 Piece(s) 47 Day(s) Male Straight8PVC3x0.34GrayULCSA

686,772 VND

1 Piece(s) 47 Day(s) Male Straight10PVC3x0.34GrayULCSA

715,409 VND

1 Piece(s) 47 Day(s) Male Straight11PVC3x0.34GrayULCSA

741,009 VND

1 Piece(s) 47 Day(s) Male Straight12PVC3x0.34GrayULCSA

793,941 VND

1 Piece(s) 47 Day(s) Male Straight14PVC3x0.34GrayULCSA

822,577 VND

1 Piece(s) 47 Day(s) Male Straight15PVC3x0.34GrayULCSA

852,951 VND

1 Piece(s) 47 Day(s) Male Straight16PVC3x0.34GrayULCSA

1,097,664 VND

1 Piece(s) 47 Day(s) Male Straight25PVC3x0.34GrayULCSA

527,350 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR3x0.34GrayULCSA

542,454 VND

1 Piece(s) 47 Day(s) Male Straight2PUR3x0.34GrayULCSA

575,736 VND

1 Piece(s) 47 Day(s) Male Straight3PUR3x0.34GrayULCSA

637,307 VND

1 Piece(s) 47 Day(s) Male Straight5PUR3x0.34GrayULCSA

758,364 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR3x0.34GrayULCSA

872,042 VND

1 Piece(s) 47 Day(s) Male Straight10PUR3x0.34GrayULCSA

1,105,041 VND

1 Piece(s) 47 Day(s) Male Straight15PUR3x0.34GrayULCSA

1,958,064 VND

1 Piece(s) 47 Day(s) Male Straight30PUR3x0.34GrayULCSA

2,215,357 VND

1 Piece(s) 47 Day(s) Male Straight35PUR3x0.34GrayULCSA

489,751 VND

1 Piece(s) 47 Day(s) Male Straight0.3PUR3x0.34GrayULCSA

509,168 VND

1 Piece(s) 47 Day(s) Male Straight0.6PUR3x0.34GrayULCSA

557,554 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR3x0.34GrayULCSA

587,756 VND

1 Piece(s) 47 Day(s) Male Straight2PUR3x0.34GrayULCSA

614,568 VND

1 Piece(s) 47 Day(s) Male Straight2.5PUR3x0.34GrayULCSA

632,969 VND

1 Piece(s) 47 Day(s) Male Straight3PUR3x0.34GrayULCSA

675,492 VND

1 Piece(s) 47 Day(s) Male Straight3.5PUR3x0.34GrayULCSA

710,202 VND

1 Piece(s) 47 Day(s) Male Straight4PUR3x0.34GrayULCSA

783,094 VND

1 Piece(s) 47 Day(s) Male Straight5PUR3x0.34GrayULCSA

826,919 VND

1 Piece(s) 47 Day(s) Male Straight5.5PUR3x0.34GrayULCSA

863,364 VND

1 Piece(s) 47 Day(s) Male Straight6PUR3x0.34GrayULCSA

974,006 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR3x0.34GrayULCSA

1,010,452 VND

1 Piece(s) 47 Day(s) Male Straight8PUR3x0.34GrayULCSA

1,167,952 VND

1 Piece(s) 47 Day(s) Male Straight10PUR3x0.34GrayULCSA

1,539,362 VND

1 Piece(s) 47 Day(s) Male Straight15PUR3x0.34GrayULCSA

1,919,882 VND

1 Piece(s) 47 Day(s) Male Straight20PUR3x0.34GrayULCSA

524,268 VND

1 Piece(s) 47 Day(s) Male Straight0.5PUR3x0.34GrayULCSA

572,654 VND

1 Piece(s) 47 Day(s) Male Straight1PUR3x0.34GrayULCSA

617,959 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR3x0.34GrayULCSA

671,152 VND

1 Piece(s) 47 Day(s) Male Straight2PUR3x0.34GrayULCSA

809,127 VND

1 Piece(s) 47 Day(s) Male Straight3PUR3x0.34GrayULCSA

1,074,667 VND

1 Piece(s) 47 Day(s) Male Straight5PUR3x0.34GrayULCSA

1,408,327 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR3x0.34GrayULCSA

1,735,912 VND

1 Piece(s) 47 Day(s) Male Straight10PUR3x0.34GrayULCSA

4,814,346 VND

1 Piece(s) 47 Day(s) Male Straight30PUR3x0.34GrayULCSA

453,077 VND

1 Piece(s) 47 Day(s) Male Straight0.3PVC3x0.34BlackULCSA

466,946 VND

1 Piece(s) 47 Day(s) Male Straight1PVC3x0.34BlackULCSA

469,104 VND

1 Piece(s) 47 Day(s) Male Straight1.5PVC3x0.34BlackULCSA

Loading...Tải…

Basic InformationThông tin cơ bản

CN2 Cut off Cable shape Round