(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Valve Connector SVS On-Site Wiring Type

Valve Connector SVS On-Site Wiring Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      435,819VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・MURR Valve Connector SVS Site Wiring Type.
・Please Refer to catalog for details of product Appearance.
・Related Keywords: Moore, MURR, Connector, Square Shape Connector

 
Part Number
7000-29001-0000000
7000-29021-0000000
7000-29041-0000000
7000-29061-0000000
7000-29081-0000000
7000-29101-0000000
7000-29121-0000000
7000-29141-0000000
7000-29161-0000000
7000-29181-0000000
7000-29241-0000000
7000-29261-0000000
7000-29281-0000000
7000-29301-0000000
7000-29361-0000000
7000-29381-0000000
7000-29401-0000000
7000-29421-0000000
7000-29441-0000000
7000-29461-0000000
7000-29481-0000000
7000-29501-0000000
7000-29521-0000000
7000-29541-0000000
7000-29561-0000000
7000-29581-0000000
7000-29601-0000000
7000-29801-0000000
7000-29821-0000000
7000-29841-0000000
7000-29861-0000000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWorking Voltage

563,100 VND

1 Piece(s) 46 Day(s) 24V AC±20%/DC±25%

563,100 VND

1 Piece(s) 46 Day(s) 24V AC±20%/DC±25%

739,999 VND

1 Piece(s) 46 Day(s) 24V AC±20%/DC±25%

722,741 VND

1 Piece(s) 46 Day(s) 24V AC±20%/DC±25%

696,855 VND

1 Piece(s) 46 Day(s) 110V AC/DC(95-121V AC/DC)

718,428 VND

1 Piece(s) 46 Day(s) 110V AC/DC(95-121V AC/DC)

720,586 VND

1 Piece(s) 46 Day(s) 110V AC/DC±10%(230V AC/DC±10%)

703,326 VND

1 Piece(s) 46 Day(s) 110V AC/DC±10%(230V AC/DC±10%)

696,855 VND

1 Piece(s) 46 Day(s) 230V AC/DC±10%

696,855 VND

1 Piece(s) 46 Day(s) 230V AC/DC±10%

435,819 VND

1 Piece(s) 46 Day(s) 0-230V AC/DC

435,819 VND

1 Piece(s) 46 Day(s) 0-230V AC/DC

1,042,274 VND

1 Piece(s) 46 Day(s) 24-230V AC/DC

1,005,829 VND

1 Piece(s) 46 Day(s) 24-230V AC/DC

884,339 VND

1 Piece(s) 46 Day(s) 24-230V AC/DC

884,339 VND

1 Piece(s) 46 Day(s) 24-230V AC/DC

444,449 VND

1 Piece(s) 46 Day(s) 0-230V AC/DC

444,449 VND

1 Piece(s) 46 Day(s) 0-230V AC/DC

917,749 VND

1 Piece(s) 46 Day(s) 24V AC/DC±25%

881,302 VND

1 Piece(s) 46 Day(s) 24V AC/DC±25%

1,473,559 VND

1 Piece(s) 46 Day(s) 24V AC/DC±25%

1,473,559 VND

1 Piece(s) 46 Day(s) 24V AC/DC±25%

746,472 VND

1 Piece(s) 46 Day(s) 24-230V AC/DC

727,057 VND

1 Piece(s) 46 Day(s) 24-230V AC/DC

640,765 VND

1 Piece(s) 46 Day(s) 24V AC±20%/DC±25%

625,664 VND

1 Piece(s) 46 Day(s) 24V AC±20%/DC±25%

799,296 VND

1 Piece(s) 46 Day(s) 24V AC/DC±25%

625,664 VND

1 Piece(s) 46 Day(s) 24V AC±20%/DC±25%

625,664 VND

1 Piece(s) 46 Day(s) 24V AC±20%/DC±25%

793,222 VND

1 Piece(s) 46 Day(s) 24V AC/DC±25%

759,814 VND

1 Piece(s) 46 Day(s) 24V AC/DC±25%

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials Number Number Other