(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
1. It is rain-proof construction and the outer case is designed as high-impact resistant, lightweight and robust due to made of ABS materials.
2. The control panel is designed to operate with normal buttons and control switches.
3. Various button name plates are available for easy selection and use that is suitable for purpose
・Related Keywords: KG_AUTO, KG AUTO, KG AUTO, Switch, Switch Unit
Part Number |
---|
KG-H10EMAAA |
KG-H10EMHAAA |
KG-H10EMLHAAA |
KG-H10EPMHAAA |
KG-H10EPYHAAA |
KG-H10EYAAA |
KG-H10EYHAAA |
KG-H10EYLHAAA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Button Composition 1 | Button Composition 2 | Button Composition 3 | Button Composition 5 | Button Composition 6 |
---|---|---|---|---|---|---|---|---|---|
3,053,628 VND | 1 Piece(s) | 9 Day(s) | 2-Stage Selector (MAIN-AUX) | 1a-1a (1-stage) | 1a-1a (1-stage) | - | - | ||
3,331,163 VND | 1 Piece(s) | 9 Day(s) | 2-Stage Selector (MAIN-AUX) | Press Button | 1a-1a (1-stage) | 1a-1a (1-stage) | - | ||
3,608,666 VND | 1 Piece(s) | 9 Day(s) | 2-Stage Selector (MAIN-AUX) | 2-Stage Selector (LIGHT) | Press Button | 1a-1a (1-stage) | 1a-1a (1-stage) | ||
3,608,666 VND | 1 Piece(s) | 9 Day(s) | Indicator | 2-Stage Selector (MAIN-AUX) | Press Button | 1a-1a (1-stage) | 1a-1a (1-stage) | ||
3,664,242 VND | 1 Piece(s) | 9 Day(s) | Indicator | 3-Stage Selector | Press Button | 1a-1a (1-stage) | 1a-1a (1-stage) | ||
3,108,891 VND | 1 Piece(s) | 9 Day(s) | 3-Stage Selector | 1a-1a (1-stage) | 1a-1a (1-stage) | - | - | ||
3,386,738 VND | 1 Piece(s) | 9 Day(s) | 3-Stage Selector | Press Button | 1a-1a (1-stage) | 1a-1a (1-stage) | - | ||
3,664,242 VND | 1 Piece(s) | 9 Day(s) | 3-Stage Selector | 2-Stage Selector (LIGHT) | Press Button | 1a-1a (1-stage) | 1a-1a (1-stage) |
Loading...Tải…
No. of Button | 10 | Category | For Emergency | Button Composition 4 | 1a-1a (1-stage) |
---|---|---|---|---|---|
Button Character | Korean | Length (A)(mm) | 565 | Width (D)(mm) | 76.8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy