(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
ㆍ Use Warning LED to display status of electric wiring line and current leakage by each circuit
ㆍ Display Texts on LCD of the front panel by checking both the electric leakage circuit and the status of ZCT disconnection
ㆍ It is possible to set the electric leakage condition of electric wiring line using automatic return and manual return type
ㆍ A self-test function is installed to check whether the warning alarm is abnormal or not
ㆍ High accuracy for detecting electric leakage of short circuit
・Related Keywords: WOONYOUNG, Woonyoung Inc, Warning alarm, Buzzer
Volume(dB) | 75dB/m more | Rated Voltage(V) | AC/DC110~220V | Shape | Silique type |
---|---|---|---|---|---|
Volume adjustment | NA | Dimension width(mm) | 137 | Dimension length(mm) | 200 |
Return Mode | Automatic/Manual Selection | Weight(kg) | 2.3 |
Please check the type/dimensions/specifications of the part WYED-A06N in the ELD, ELR - Electronic Leakage Detection Alarm_Analog Type 6, 8, 10, 12, 16 Circuits series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WYED-A06N trong chuỗi ELD, ELR - Electronic Leakage Detection Alarm_Analog Type 6, 8, 10, 12, 16 Circuits.
Part Number |
---|
WYED-A08N |
WYED-A10N |
WYED-A12N |
WYED-A16N |
WYER-A06N |
WYER-A08N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | No. of Circuit | Certificate No. |
---|---|---|---|---|---|---|---|
3,541,961 VND | 1 Piece(s) | 11 Day(s) | Alarm | 8 | Water Leak 11-4 | ||
3,585,349 VND | 1 Piece(s) | 11 Day(s) | Alarm | 10 | Water Leak 14-7 | ||
3,685,141 VND | 1 Piece(s) | 11 Day(s) | Alarm | 12 | Water Leak 14-6 | ||
3,954,154 VND | 1 Piece(s) | 11 Day(s) | Alarm | 16 | Water Leak 14-5 | ||
4,498,909 VND | 1 Piece(s) | 11 Day(s) | Alarm&Trip | 6 | Water Leak 14-5 | ||
4,498,909 VND | 1 Piece(s) | 11 Day(s) | Alarm&Trip | 8 | Water Leak 11-5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy