(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
・Related Keywords: WOONYOUNG, Woonyoung, Transformer, Reactor
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Primary voltage (V) | Current (A) | Capacity (kW) | Weight (kg) |
---|---|---|---|---|---|---|---|---|
3,541,961 VND | 1 Piece(s) | 11 Day(s) | AC 220V | 1.7 | 0.75 | 2.3 | ||
3,808,427 VND | 1 Piece(s) | 11 Day(s) | AC 220V | 3.4 | 1.5 | 2.5 | ||
4,530,871 VND | 1 Piece(s) | 11 Day(s) | AC 220V | 7.5 | 2.2 | 5 | ||
4,900,044 VND | 1 Piece(s) | 11 Day(s) | AC 220V | 10 | 3.7 | 5.2 | ||
6,274,125 VND | 1 Piece(s) | 11 Day(s) | AC 220V | 15 | 5.5 | 6.5 | ||
7,462,617 VND | 1 Piece(s) | 11 Day(s) | AC 220V | 20 | 7.5 | 9 | ||
8,492,183 VND | 1 Piece(s) | 11 Day(s) | AC 220V | 30 | 11 | 10 | ||
3,541,961 VND | 1 Piece(s) | 11 Day(s) | AC 380/440V | 1.7 | 0.75 | 2.3 | ||
3,808,427 VND | 1 Piece(s) | 11 Day(s) | AC 380/440V | 3.4 | 1.5 | 2.5 | ||
4,460,560 VND | 1 Piece(s) | 11 Day(s) | AC 380/440V | 7.5 | 2.2 | 4.8 | ||
4,900,044 VND | 1 Piece(s) | 11 Day(s) | AC 380/440V | 10 | 3.7 | 5.2 | ||
6,274,125 VND | 1 Piece(s) | 11 Day(s) | AC 380/440V | 15 | 5.5 | 6.5 | ||
6,904,466 VND | 1 Piece(s) | 11 Day(s) | AC 380/440V | 20 | 7.5 | 7.6 | ||
8,492,183 VND | 1 Piece(s) | 11 Day(s) | AC 380/440V | 30 | 11 | 10 | ||
9,521,749 VND | 1 Piece(s) | 11 Day(s) | AC 380/440V | 38 | 15 | 11 | ||
9,526,990 VND | 1 Piece(s) | 11 Day(s) | AC 380/440V | 50 | 18.5 | 5.1 | ||
11,114,510 VND | 1 Piece(s) | 11 Day(s) | AC 380/440V | 58 | 22 | 5.8 | ||
12,702,341 VND | 1 Piece(s) | 11 Day(s) | AC 380/440V | 67 | 30 | 9.2 | ||
14,290,173 VND | 1 Piece(s) | 11 Day(s) | AC 380/440V | 82 | 37 | 10.5 | ||
15,878,005 VND | 1 Piece(s) | 11 Day(s) | AC 380/440V | 100 | 45 | 12 | ||
17,201,250 VND | 1 Piece(s) | 11 Day(s) | AC 380/440V | 121 | 55 | 13 | ||
19,328,965 VND | 1 Piece(s) | 11 Day(s) | AC 380/440V | 167 | 75 | 18 |
Loading...Tải…
Number of phases/winding | 3 Phase | Type | Input type | Insulation Resistance(MΩ) | DC 500V / 100MΩ |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy