(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Realizing high-quality through aluminum front guard
・Minimizing outside interference by less than 2mm of protrusion height when attaching panels
・Elevator-related Safety Standard Test completed(KS C IEC 60947-5-1, NF25W-BM3C)
・Related Keywords: KUNHUNG, Push Button, Switch, Ø30 Recessed Type
Mounting Hole | Ø30 | Shape | Round | Type | Push type push button |
---|---|---|---|---|---|
Contact Configuration | 2a / 2b | Terminal shape | Screw terminal | Representative Standard | UL / CUL / CCC |
Operating Ambient Temperature(℃) | -25-70 | Operating Ambient Humidity(% RH) | 45-85 | Protective Structure(IP) | IP40 |
Light Source | LED |
Please check the type/dimensions/specifications of the part NF30-BA1AG22 in the Ø30 Recessed Dimming Push Button Switch(NF) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NF30-BA1AG22 trong chuỗi Ø30 Recessed Dimming Push Button Switch(NF).
Part Number |
---|
NF30-BA1AB22 |
NF30-BA1AO22 |
NF30-BA1AR22 |
NF30-BA1AW22 |
NF30-BA1AY22 |
NF30-BA1CB22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Push button operation | Button color | Input Voltage |
---|---|---|---|---|---|---|---|
766,237 VND | 1 Piece(s) | 12 Day(s) | Allante | Blue | 110VAC | ||
716,197 VND | 1 Piece(s) | 12 Day(s) | Allante | Orange | 110VAC | ||
716,197 VND | 1 Piece(s) | 12 Day(s) | Allante | Red | 110VAC | ||
766,237 VND | 1 Piece(s) | 12 Day(s) | Allante | White | 110VAC | ||
716,197 VND | 1 Piece(s) | 12 Day(s) | Allante | Yellow | 110VAC | ||
716,197 VND | 1 Piece(s) | 12 Day(s) | Allante | Blue | 6VDC |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy