(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Sheet: Flame retardant PVC, PET, aluminum foil
・Color-Black
・It is a snap type and can be easily attached/removed.
・It is a tube using aluminum foil with high shielding effect for noise prevention.
・Material burning test approved part for railway car (material burning test, slow-burning)
・Nominal dia. (dia.)-30mm
・Overall length(mm)-5m
Please check the type/dimensions/specifications of the part EA944AD-3 in the (Anti-noise Measures) Cable Protection Tube (Snap Type) EA944AD-3 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EA944AD-3 trong chuỗi (Anti-noise Measures) Cable Protection Tube (Snap Type) EA944AD-3.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy