(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ZL02 |
ZL03 |
ZL05 |
ZL06 |
ZL08 |
ZL10 |
ZL12 |
ZL15 |
ZL16 |
ZL20 |
ZL21 |
ZL26 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Bore size (mm/) | Type | Rated Primary Current |
---|---|---|---|---|---|---|---|
585,579 VND | 1 Piece(s) | 7 Day(s) | Ø25 | Cable through type | 80 A or less | ||
622,923 VND | 1 Piece(s) | 7 Day(s) | Ø30 | Cable through type | 100 A or less | ||
683,697 VND | 1 Piece(s) | 7 Day(s) | Ø50 | Cable through type | 250 A or less | ||
744,471 VND | 1 Piece(s) | 7 Day(s) | Ø65 | Cable through type | 400 A or less | ||
844,641 VND | 1 Piece(s) | 7 Day(s) | ø80 | Cable through type | 600 A or less | ||
981,520 VND | 1 Piece(s) | 7 Day(s) | ø100 | Cable through type | 800 A or less | ||
1,223,866 VND | 1 Piece(s) | 7 Day(s) | ø120 | Cable through type | 1,000 A or less | ||
3,310,338 VND | 1 Piece(s) | 7 Day(s) | Ø150 | Cable through type | 1,500 A or less | ||
2,107,968 VND | 1 Piece(s) | 7 Day(s) | 160×30 | Bus-bar through type | 400 A or less | ||
5,197,105 VND | 1 Piece(s) | 7 Day(s) | Ø200 | Cable through type | 2,000 A or less | ||
2,625,942 VND | 1 Piece(s) | 7 Day(s) | 210×30 | Bus-bar through type | 500 A or less | ||
3,310,338 VND | 1 Piece(s) | 7 Day(s) | 260×30 | Bus-bar through type | 600 A or less |
Loading...Tải…
Boundary transfer/rated frequency | 600 VAC or less/60 Hz (50 Hz :Option) | Ambient Temperature | -10℃~+50℃ | Rated Output | Image primary current 200 mA Rated output voltage 100 mV (Load resistance 1.2 kΩ) |
---|---|---|---|---|---|
Insulation resistance | 500 VDC, 5 MΩ or more between secondary winding and enclosure | Commercial Frequency Withstand Voltage | No Errors by applying AC 2.2 kV, 60 Hz for 1 min between secondary winding and enclosure | Shockwave withstand voltage | 1.2 x 50 μs, 6 kV Voltage between primary, secondary and enclosure, once for the positive polarity and negative polarity each |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy