(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Ø115 mm Multi-functional LED Warning Light - MS115T Series (Part Number)

Ø115 mm Multi-functional LED Warning Light - MS115T Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,878,358VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MS115T-B00-B
MS115T-B00-C
MS115T-B00-G
MS115T-B00-R
MS115T-B00-Y
MS115T-BFF-B
MS115T-BFF-C
MS115T-BFF-G
MS115T-BFF-R
MS115T-BFF-Y
MS115T-F00-B
MS115T-F00-C
MS115T-F00-G
MS115T-F00-R
MS115T-F00-Y
MS115T-FFF-B
MS115T-FFF-C
MS115T-FFF-G
MS115T-FFF-R
MS115T-FFF-Y
MS115T-R00-B
MS115T-R00-C
MS115T-R00-G
MS115T-R00-R
MS115T-R00-Y
MS115T-RFF-B
MS115T-RFF-C
MS115T-RFF-G
MS115T-RFF-R
MS115T-RFF-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Color Buzzer (includes) Lighting/blinking Rotation Buzzer sound Rotation speed
(rpm)

2,398,275 VND

1 Piece(s) 14 Day(s) AC/DC12~24VBlueAvailableLit/flashing/buzzerAvailable10-100 dB Volume Control60~300

2,398,275 VND

1 Piece(s) 14 Day(s) AC/DC12~24VWhiteAvailableLit/flashing/buzzerAvailable10-100 dB Volume Control60~300

2,398,275 VND

1 Piece(s) 14 Day(s) AC/DC12~24VGreenAvailableLit/flashing/buzzerAvailable10-100 dB Volume Control60~300

2,398,275 VND

1 Piece(s) 14 Day(s) AC/DC12~24VRedAvailableLit/flashing/buzzerAvailable10-100 dB Volume Control60~300

2,398,275 VND

1 Piece(s) 14 Day(s) AC/DC12~24VYellowAvailableLit/flashing/buzzerAvailable10-100 dB Volume Control60~300

2,398,275 VND

1 Piece(s) 14 Day(s) AC90~240VBlueAvailableLit/flashing/buzzerAvailable10-100 dB Volume Control60~300

2,398,275 VND

1 Piece(s) 14 Day(s) AC90~240VWhiteAvailableLit/flashing/buzzerAvailable10-100 dB Volume Control60~300

2,398,275 VND

1 Piece(s) 14 Day(s) AC90~240VGreenAvailableLit/flashing/buzzerAvailable10-100 dB Volume Control60~300

2,398,275 VND

1 Piece(s) 14 Day(s) AC90~240VRedAvailableLit/flashing/buzzerAvailable10-100 dB Volume Control60~300

2,398,275 VND

1 Piece(s) 14 Day(s) AC90~240VYellowAvailableLit/flashing/buzzerAvailable10-100 dB Volume Control60~300

1,878,358 VND

1 Piece(s) 14 Day(s) AC/DC12~24VBlueNoneLighting/FlashingNone--

1,878,358 VND

1 Piece(s) 14 Day(s) AC/DC12~24VWhiteNoneLighting/FlashingNone--

1,878,358 VND

1 Piece(s) 14 Day(s) AC/DC12~24VGreenNoneLighting/FlashingNone--

1,878,358 VND

1 Piece(s) 14 Day(s) AC/DC12~24VRedNoneLighting/FlashingNone--

1,878,358 VND

1 Piece(s) 14 Day(s) AC/DC12~24VYellowNoneLighting/FlashingNone--

1,878,358 VND

1 Piece(s) 14 Day(s) AC90~240VBlueNoneLighting/FlashingNone--

1,878,358 VND

1 Piece(s) 14 Day(s) AC90~240VWhiteNoneLighting/FlashingNone--

1,878,358 VND

1 Piece(s) 14 Day(s) AC90~240VGreenNoneLighting/FlashingNone--

1,878,358 VND

1 Piece(s) 14 Day(s) AC90~240VRedNoneLighting/FlashingNone--

1,878,358 VND

1 Piece(s) 14 Day(s) AC90~240VYellowNoneLighting/FlashingNone--

2,213,797 VND

1 Piece(s) 14 Day(s) AC/DC12~24VBlueNoneLighting/FlashingAvailable-60~300

2,213,797 VND

1 Piece(s) 14 Day(s) AC/DC12~24VWhiteNoneLighting/FlashingAvailable-60~300

2,213,797 VND

1 Piece(s) 14 Day(s) AC/DC12~24VGreenNoneLighting/FlashingAvailable-60~300

2,213,797 VND

1 Piece(s) 14 Day(s) AC/DC12~24VRedNoneLighting/FlashingAvailable-60~300

2,213,797 VND

1 Piece(s) 14 Day(s) AC/DC12~24VYellowNoneLighting/FlashingAvailable-60~300

2,213,797 VND

1 Piece(s) 14 Day(s) AC90~240VBlueNoneLighting/FlashingAvailable-60~300

2,213,797 VND

1 Piece(s) 14 Day(s) AC90~240VWhiteNoneLighting/FlashingAvailable-60~300

2,213,797 VND

1 Piece(s) 14 Day(s) AC90~240VGreenNoneLighting/FlashingAvailable-60~300

2,213,797 VND

1 Piece(s) 14 Day(s) AC90~240VRedNoneLighting/FlashingAvailable-60~300

2,213,797 VND

1 Piece(s) 14 Day(s) AC90~240VYellowNoneLighting/FlashingAvailable-60~300

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Light emitting part shape Cylindrical Size(φ) 115 Light Source LED
Representative Standard UL Dimension height(mm) 121 Dimension width(mm) 115
Dimension depth(mm) 115 Lens type Prism lens Flashing speed F1: 80±5 times per minute/F3: 4 times continuous flash80±5 times per minute
Operating Ambient Temperature(℃) -20~40 Storage Temperature(℃) -20~70 Operating Ambient Humidity(%RH) 45~85
Protection grade IP65 Body classification 20 mm base body Weight(kg) 0.36