(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

56 mm Bulb Type Tower Light (Flashing Only) - MT5B Series

56 mm Bulb Type Tower Light (Flashing Only) - MT5B Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      654,608VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MT5B1ALG-R
MT5B1ALM-R
MT5B1ALP-R
MT5B1BLG-R
MT5B1BLM-R
MT5B1BLP-R
MT5B1CLG-R
MT5B1CLM-R
MT5B1CLP-R
MT5B1DLG-R
MT5B1DLM-R
MT5B1DLP-R
MT5B2ALG-RG
MT5B2ALM-RG
MT5B2ALP-RG
MT5B2BLG-RG
MT5B2BLM-RG
MT5B2BLP-RG
MT5B2CLG-RG
MT5B2CLM-RG
MT5B2CLP-RG
MT5B2DLG-RG
MT5B2DLM-RG
MT5B2DLP-RG
MT5B3ALG-RYG
MT5B3ALM-RYG
MT5B3ALP-RYG
MT5B3BLG-RYG
MT5B3BLM-RYG
MT5B3BLP-RYG
MT5B3CLG-RYG
MT5B3CLM-RYG
MT5B3CLP-RYG
MT5B3DLG-RYG
MT5B3DLM-RYG
MT5B3DLP-RYG
MT5B4ALG-RYGB
MT5B4ALM-RYGB
MT5B4ALP-RYGB
MT5B4BLG-RYGB
MT5B4BLM-RYGB
MT5B4BLP-RYGB
MT5B4CLG-RYGB
MT5B4CLM-RYGB
MT5B4CLP-RYGB
MT5B4DLG-RYGB
MT5B4DLM-RYGB
MT5B4DLP-RYGB
MT5B5ALG-RYGBC
MT5B5ALM-RYGBC
MT5B5ALP-RYGBC
MT5B5BLG-RYGBC
MT5B5BLM-RYGBC
MT5B5BLP-RYGBC
MT5B5CLG-RYGBC
MT5B5CLM-RYGBC
MT5B5CLP-RYGBC
MT5B5DLG-RYGBC
MT5B5DLM-RYGBC
MT5B5DLP-RYGBC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Number of Steps Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Product mounting method

654,608 VND

1 Piece(s) 14 Day(s) AC/DC24V1----Plastic mount

654,608 VND

1 Piece(s) 14 Day(s) AC/DC24V1----Aluminum pole (M20 threaded type)

654,608 VND

1 Piece(s) 14 Day(s) AC/DC24V1----Aluminum pole + plastic mount

654,608 VND

1 Piece(s) 14 Day(s) AC110~120V1----Plastic mount

654,608 VND

1 Piece(s) 14 Day(s) AC110~120V1----Aluminum pole (M20 threaded type)

654,608 VND

1 Piece(s) 14 Day(s) AC110~120V1----Aluminum pole + plastic mount

654,608 VND

1 Piece(s) 14 Day(s) AC220~240V1----Plastic mount

654,608 VND

1 Piece(s) 14 Day(s) AC220~240V1----Aluminum pole (M20 threaded type)

654,608 VND

1 Piece(s) 14 Day(s) AC220~240V1----Aluminum pole + plastic mount

654,608 VND

1 Piece(s) 14 Day(s) AC/DC12V1----Plastic mount

654,608 VND

1 Piece(s) 14 Day(s) AC/DC12V1----Aluminum pole (M20 threaded type)

654,608 VND

1 Piece(s) 14 Day(s) AC/DC12V1----Aluminum pole + plastic mount

738,766 VND

1 Piece(s) 14 Day(s) AC/DC24V2Green---Plastic mount

738,766 VND

1 Piece(s) 14 Day(s) AC/DC24V2Green---Aluminum pole (M20 threaded type)

738,766 VND

1 Piece(s) 14 Day(s) AC/DC24V2Green---Aluminum pole + plastic mount

724,506 VND

1 Piece(s) 14 Day(s) AC110~120V2Green---Plastic mount

738,766 VND

1 Piece(s) 14 Day(s) AC110~120V2Green---Aluminum pole (M20 threaded type)

738,766 VND

1 Piece(s) 14 Day(s) AC110~120V2Green---Aluminum pole + plastic mount

738,766 VND

1 Piece(s) 14 Day(s) AC220~240V2Green---Plastic mount

738,766 VND

1 Piece(s) 14 Day(s) AC220~240V2Green---Aluminum pole (M20 threaded type)

738,766 VND

1 Piece(s) 14 Day(s) AC220~240V2Green---Aluminum pole + plastic mount

738,766 VND

1 Piece(s) 14 Day(s) AC/DC12V2Green---Plastic mount

738,766 VND

1 Piece(s) 14 Day(s) AC/DC12V2Green---Aluminum pole (M20 threaded type)

738,766 VND

1 Piece(s) 14 Day(s) AC/DC12V2Green---Aluminum pole + plastic mount

839,173 VND

1 Piece(s) 14 Day(s) AC/DC24V3YellowGreen--Plastic mount

839,173 VND

1 Piece(s) 14 Day(s) AC/DC24V3YellowGreen--Aluminum pole (M20 threaded type)

839,173 VND

1 Piece(s) 14 Day(s) AC/DC24V3YellowGreen--Aluminum pole + plastic mount

839,173 VND

1 Piece(s) 14 Day(s) AC110~120V3YellowGreen--Plastic mount

839,173 VND

1 Piece(s) 14 Day(s) AC110~120V3YellowGreen--Aluminum pole (M20 threaded type)

839,173 VND

1 Piece(s) 14 Day(s) AC110~120V3YellowGreen--Aluminum pole + plastic mount

839,173 VND

1 Piece(s) 14 Day(s) AC220~240V3YellowGreen--Plastic mount

839,173 VND

1 Piece(s) 14 Day(s) AC220~240V3YellowGreen--Aluminum pole (M20 threaded type)

839,173 VND

1 Piece(s) 14 Day(s) AC220~240V3YellowGreen--Aluminum pole + plastic mount

839,173 VND

1 Piece(s) 14 Day(s) AC/DC12V3YellowGreen--Plastic mount

839,173 VND

1 Piece(s) 14 Day(s) AC/DC12V3YellowGreen--Aluminum pole (M20 threaded type)

839,173 VND

1 Piece(s) 14 Day(s) AC/DC12V3YellowGreen--Aluminum pole + plastic mount

939,581 VND

1 Piece(s) 14 Day(s) AC/DC24V4YellowGreenBlue-Plastic mount

939,581 VND

1 Piece(s) 14 Day(s) AC/DC24V4YellowGreenBlue-Aluminum pole (M20 threaded type)

939,581 VND

1 Piece(s) 14 Day(s) AC/DC24V4YellowGreenBlue-Aluminum pole + plastic mount

939,581 VND

1 Piece(s) 14 Day(s) AC110~120V4YellowGreenBlue-Plastic mount

939,581 VND

1 Piece(s) 14 Day(s) AC110~120V4YellowGreenBlue-Aluminum pole (M20 threaded type)

939,581 VND

1 Piece(s) 14 Day(s) AC110~120V4YellowGreenBlue-Aluminum pole + plastic mount

939,581 VND

1 Piece(s) 14 Day(s) AC220~240V4YellowGreenBlue-Plastic mount

939,581 VND

1 Piece(s) 14 Day(s) AC220~240V4YellowGreenBlue-Aluminum pole (M20 threaded type)

939,581 VND

1 Piece(s) 14 Day(s) AC220~240V4YellowGreenBlue-Aluminum pole + plastic mount

939,581 VND

1 Piece(s) 14 Day(s) AC/DC12V4YellowGreenBlue-Plastic mount

939,581 VND

1 Piece(s) 14 Day(s) AC/DC12V4YellowGreenBlueWhiteAluminum pole (M20 threaded type)

939,581 VND

1 Piece(s) 14 Day(s) AC/DC12V4YellowGreenBlue-Aluminum pole + plastic mount

1,039,989 VND

1 Piece(s) 14 Day(s) AC/DC24V5YellowGreenBlueWhitePlastic mount

1,039,989 VND

1 Piece(s) 14 Day(s) AC/DC24V5YellowGreenBlueWhiteAluminum pole (M20 threaded type)

1,039,989 VND

1 Piece(s) 14 Day(s) AC/DC24V5YellowGreenBlueWhiteAluminum pole + plastic mount

1,039,989 VND

1 Piece(s) 14 Day(s) AC110~120V5YellowGreenBlueWhitePlastic mount

1,039,989 VND

1 Piece(s) 14 Day(s) AC110~120V5YellowGreenBlueWhiteAluminum pole (M20 threaded type)

1,039,989 VND

1 Piece(s) 14 Day(s) AC110~120V5YellowGreenBlueWhiteAluminum pole + plastic mount

1,039,989 VND

1 Piece(s) 14 Day(s) AC220~240V5YellowGreenBlueWhitePlastic mount

1,039,989 VND

1 Piece(s) 14 Day(s) AC220~240V5YellowGreenBlueWhiteAluminum pole (M20 threaded type)

1,039,989 VND

1 Piece(s) 14 Day(s) AC220~240V5YellowGreenBlueWhiteAluminum pole + plastic mount

1,039,989 VND

1 Piece(s) 14 Day(s) AC/DC12V5YellowGreenBlueWhitePlastic mount

1,039,989 VND

1 Piece(s) 14 Day(s) AC/DC12V5YellowGreenBlueWhiteAluminum pole (M20 threaded type)

1,039,989 VND

1 Piece(s) 14 Day(s) AC/DC12V5YellowGreenBlueWhiteAluminum pole + plastic mount

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Shape Round Thickness φ56
Color (top stage) Red Light Source Bulb Buzzer (with/without) None
Lighting/blinking Lighting Representative Standard CE / UL Protection grade IP54
How to Connect Power line exposed type Vibration resistant 0.75 mm at 10-50 Hz Operating Ambient Temperature(℃) -15~40
Storage Temperature(℃) -20~70 Operating Ambient Humidity(%RH) 45~85