(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

LED Indicating Lamp, 56 mm, Dome Type - PTD Series

LED Indicating Lamp, 56 mm, Dome Type - PTD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,012,586VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PTD-AG-1FF-B
PTD-AG-1FF-C
PTD-AG-1FF-G
PTD-AG-1FF-R
PTD-AG-1FF-Y
PTD-AG-102-B
PTD-AG-102-C
PTD-AG-102-G
PTD-AG-102-R
PTD-AG-102-Y
PTD-AGF-1FF-B
PTD-AGF-1FF-C
PTD-AGF-1FF-G
PTD-AGF-1FF-R
PTD-AGF-1FF-Y
PTD-AGF-102-B
PTD-AGF-102-C
PTD-AGF-102-G
PTD-AGF-102-R
PTD-AGF-102-Y
PTD-AJ-1FF-B
PTD-AJ-1FF-C
PTD-AJ-1FF-G
PTD-AJ-1FF-R
PTD-AJ-1FF-Y
PTD-AJ-102-B
PTD-AJ-102-C
PTD-AJ-102-G
PTD-AJ-102-R
PTD-AJ-102-Y
PTD-AJF-1FF-B
PTD-AJF-1FF-C
PTD-AJF-1FF-G
PTD-AJF-1FF-R
PTD-AJF-1FF-Y
PTD-AJF-102-B
PTD-AJF-102-C
PTD-AJF-102-G
PTD-AJF-102-R
PTD-AJF-102-Y
PTD-AM-1FF-B
PTD-AM-1FF-C
PTD-AM-1FF-G
PTD-AM-1FF-R
PTD-AM-1FF-Y
PTD-AM-102-B
PTD-AM-102-C
PTD-AM-102-G
PTD-AM-102-R
PTD-AM-102-Y
PTD-AMF-1FF-B
PTD-AMF-1FF-C
PTD-AMF-1FF-G
PTD-AMF-1FF-R
PTD-AMF-1FF-Y
PTD-AMF-102-B
PTD-AMF-102-C
PTD-AMF-102-G
PTD-AMF-102-R
PTD-AMF-102-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Color (top stage) Lighting/blinking Body type Product mounting method Flashing speed

1,315,223 VND

1 Piece(s) 14 Day(s) AC90~240VBlueLighting20 mm Pole Mount Fixed Long BodyPlastic mount-

1,315,223 VND

1 Piece(s) 14 Day(s) AC90~240VWhiteLighting20 mm Pole Mount Fixed Long BodyPlastic mount-

1,315,223 VND

1 Piece(s) 14 Day(s) AC90~240VGreenLighting20 mm Pole Mount Fixed Long BodyPlastic mount-

1,315,223 VND

1 Piece(s) 14 Day(s) AC90~240VRedLighting20 mm Pole Mount Fixed Long BodyPlastic mount-

1,315,223 VND

1 Piece(s) 14 Day(s) AC90~240VYellowLighting20 mm Pole Mount Fixed Long BodyPlastic mount-

1,126,483 VND

1 Piece(s) 14 Day(s) AC/DC24VBlueLighting20 mm Pole Mount Fixed Long BodyPlastic mount-

1,126,483 VND

1 Piece(s) 14 Day(s) AC/DC24VWhiteLighting20 mm Pole Mount Fixed Long BodyPlastic mount-

1,126,483 VND

1 Piece(s) 14 Day(s) AC/DC24VGreenLighting20 mm Pole Mount Fixed Long BodyPlastic mount-

1,126,483 VND

1 Piece(s) 14 Day(s) AC/DC24VRedLighting20 mm Pole Mount Fixed Long BodyPlastic mount-

1,126,483 VND

1 Piece(s) 14 Day(s) AC/DC24VYellowLighting20 mm Pole Mount Fixed Long BodyPlastic mount-

1,360,783 VND

1 Piece(s) 14 Day(s) AC90~240VBlueLighting/Flashing20 mm Pole Mount Fixed Long BodyPlastic mount80±5 times per min

1,360,783 VND

1 Piece(s) 14 Day(s) AC90~240VWhiteLighting/Flashing20 mm Pole Mount Fixed Long BodyPlastic mount80±5 times per min

1,360,783 VND

1 Piece(s) 14 Day(s) AC90~240VGreenLighting/Flashing20 mm Pole Mount Fixed Long BodyPlastic mount80±5 times per min

1,360,783 VND

1 Piece(s) 14 Day(s) AC90~240VRedLighting/Flashing20 mm Pole Mount Fixed Long BodyPlastic mount80±5 times per min

1,360,783 VND

1 Piece(s) 14 Day(s) AC90~240VYellowLighting/Flashing20 mm Pole Mount Fixed Long BodyPlastic mount80±5 times per min

1,175,294 VND

1 Piece(s) 14 Day(s) AC/DC24VBlueLighting/Flashing20 mm Pole Mount Fixed Long BodyPlastic mount80±5 times per min

1,175,294 VND

1 Piece(s) 14 Day(s) AC/DC24VWhiteLighting/Flashing20 mm Pole Mount Fixed Long BodyPlastic mount80±5 times per min

1,175,294 VND

1 Piece(s) 14 Day(s) AC/DC24VGreenLighting/Flashing20 mm Pole Mount Fixed Long BodyPlastic mount80±5 times per min

1,175,294 VND

1 Piece(s) 14 Day(s) AC/DC24VRedLighting/Flashing20 mm Pole Mount Fixed Long BodyPlastic mount80±5 times per min

1,175,294 VND

1 Piece(s) 14 Day(s) AC/DC24VYellowLighting/Flashing20 mm Pole Mount Fixed Long BodyPlastic mount80±5 times per min

1,383,561 VND

1 Piece(s) 14 Day(s) AC90~240VBlueLighting20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount-

1,383,561 VND

1 Piece(s) 14 Day(s) AC90~240VWhiteLighting20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount-

1,383,561 VND

1 Piece(s) 14 Day(s) AC90~240VGreenLighting20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount-

1,383,561 VND

1 Piece(s) 14 Day(s) AC90~240VRedLighting20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount-

1,383,561 VND

1 Piece(s) 14 Day(s) AC90~240VYellowLighting20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount-

1,198,074 VND

1 Piece(s) 14 Day(s) AC/DC24VBlueLighting20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount-

1,198,074 VND

1 Piece(s) 14 Day(s) AC/DC24VWhiteLighting20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount-

1,198,074 VND

1 Piece(s) 14 Day(s) AC/DC24VGreenLighting20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount-

1,198,074 VND

1 Piece(s) 14 Day(s) AC/DC24VRedLighting20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount-

1,198,074 VND

1 Piece(s) 14 Day(s) AC/DC24VYellowLighting20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount-

1,429,119 VND

1 Piece(s) 14 Day(s) AC90~240VBlueLighting/Flashing20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount80±5 times per min

1,429,119 VND

1 Piece(s) 14 Day(s) AC90~240VWhiteLighting/Flashing20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount80±5 times per min

1,429,119 VND

1 Piece(s) 14 Day(s) AC90~240VGreenLighting/Flashing20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount80±5 times per min

1,429,119 VND

1 Piece(s) 14 Day(s) AC90~240VRedLighting/Flashing20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount80±5 times per min

1,429,119 VND

1 Piece(s) 14 Day(s) AC90~240VYellowLighting/Flashing20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount80±5 times per min

1,243,633 VND

1 Piece(s) 14 Day(s) AC/DC24VBlueLighting/Flashing20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount80±5 times per min

1,243,633 VND

1 Piece(s) 14 Day(s) AC/DC24VWhiteLighting/Flashing20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount80±5 times per min

1,243,633 VND

1 Piece(s) 14 Day(s) AC/DC24VGreenLighting/Flashing20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount80±5 times per min

1,243,633 VND

1 Piece(s) 14 Day(s) AC/DC24VRedLighting/Flashing20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount80±5 times per min

1,243,633 VND

1 Piece(s) 14 Day(s) AC/DC24VYellowLighting/Flashing20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mount80±5 times per min

1,315,223 VND

1 Piece(s) 14 Day(s) AC90~240VBlueLighting20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed-

1,315,223 VND

1 Piece(s) 14 Day(s) AC90~240VWhiteLighting20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed-

1,315,223 VND

1 Piece(s) 14 Day(s) AC90~240VGreenLighting20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed-

1,315,223 VND

1 Piece(s) 14 Day(s) AC90~240VRedLighting20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed-

1,315,223 VND

1 Piece(s) 14 Day(s) AC90~240VYellowLighting20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed-

1,126,483 VND

1 Piece(s) 14 Day(s) AC/DC24VBlueLighting20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed-

1,126,483 VND

1 Piece(s) 14 Day(s) AC/DC24VWhiteLighting20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed-

1,126,483 VND

1 Piece(s) 14 Day(s) AC/DC24VGreenLighting20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed-

1,126,483 VND

1 Piece(s) 14 Day(s) AC/DC24VRedLighting20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed-

1,126,483 VND

1 Piece(s) 14 Day(s) AC/DC24VYellowLighting20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed-

1,360,783 VND

1 Piece(s) 14 Day(s) AC90~240VBlueLighting/Flashing20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed80±5 times per min

1,360,783 VND

1 Piece(s) 14 Day(s) AC90~240VWhiteLighting/Flashing20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed80±5 times per min

1,360,783 VND

1 Piece(s) 14 Day(s) AC90~240VGreenLighting/Flashing20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed80±5 times per min

1,360,783 VND

1 Piece(s) 14 Day(s) AC90~240VRedLighting/Flashing20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed80±5 times per min

1,360,783 VND

1 Piece(s) 14 Day(s) AC90~240VYellowLighting/Flashing20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed80±5 times per min

1,175,294 VND

1 Piece(s) 14 Day(s) AC/DC24VBlueLighting/Flashing20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed80±5 times per min

1,175,294 VND

1 Piece(s) 14 Day(s) AC/DC24VWhiteLighting/Flashing20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed80±5 times per min

1,175,294 VND

1 Piece(s) 14 Day(s) AC/DC24VGreenLighting/Flashing20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed80±5 times per min

1,175,294 VND

1 Piece(s) 14 Day(s) AC/DC24VRedLighting/Flashing20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed80±5 times per min

1,175,294 VND

1 Piece(s) 14 Day(s) AC/DC24VYellowLighting/Flashing20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixed80±5 times per min

Loading...Tải…

Basic InformationThông tin cơ bản

Type Standard Shape Round Thickness φ56
Number of Steps 1 Light Source LED Buzzer (with/without) None
Representative Standard CE / UL Protection grade IP65 Vibration resistant 0.75 mm at 10-50 Hz
Operating Ambient Temperature(℃) -15~40 Storage Temperature(℃) -20~70 Operating Ambient Humidity(%RH) 45~85