(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

56 mm Modular Style LED Tower Light - Direct Mounting Body - PTE-C Series

56 mm Modular Style LED Tower Light - Direct Mounting Body - PTE-C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      882,419VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PTE-LC-102-R
PTE-LC-202-RG
PTE-LC-302-RYG
PTE-LC-402-RYGB
PTE-LC-502-RYGBC
PTE-LCB-102-R
PTE-LCB-202-RG
PTE-LCB-302-RYG
PTE-LCB-402-RYGB
PTE-LCF-102-R
PTE-LCF-202-RG
PTE-LCF-302-RYG
PTE-LCF-402-RYGB
PTE-LCF-502-RYGBC
PTE-LCV-102-R
PTE-LCV-202-RG
PTE-LCV-302-RYG
PTE-LCV-402-RYGB
PTE-LCX-102-R
PTE-LCX-202-RG
PTE-LCX-302-RYG
PTE-LCX-402-RYGB
PTE-LCZ-102-R
PTE-LCZ-202-RG
PTE-LCZ-302-RYG
PTE-LCZ-402-RYGB
PTE-SC-1FF-R
PTE-SC-2FF-RG
PTE-SC-3FF-RYG
PTE-SC-4FF-RYGB
PTE-SC-5FF-RYGBC
PTE-SC-102-R
PTE-SC-202-RG
PTE-SC-302-RYG
PTE-SC-402-RYGB
PTE-SC-502-RYGBC
PTE-SCB-1FF-R
PTE-SCB-2FF-RG
PTE-SCB-3FF-RYG
PTE-SCB-4FF-RYGB
PTE-SCB-102-R
PTE-SCB-202-RG
PTE-SCB-302-RYG
PTE-SCB-402-RYGB
PTE-SCF-1FF-R
PTE-SCF-2FF-RG
PTE-SCF-3FF-RYG
PTE-SCF-4FF-RYGB
PTE-SCF-5FF-RYGBC
PTE-SCF-102-R
PTE-SCF-202-RG
PTE-SCF-302-RYG
PTE-SCF-402-RYGB
PTE-SCF-502-RYGBC
PTE-SCV-1FF-R
PTE-SCV-2FF-RG
PTE-SCV-3FF-RYG
PTE-SCV-4FF-RYGB
PTE-SCV-102-R
PTE-SCV-202-RG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Number of Steps Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Buzzer (with/without) Lighting/blinking Body type Product mounting method Protection grade Flashing speed Buzzer sound

882,419 VND

1 Piece(s) 14 Day(s) AC/DC24V1----NoneLightingShort BodyM20 Plastic Nut FixerIP65--

1,256,178 VND

1 Piece(s) 14 Day(s) AC/DC24V2Green---NoneLightingShort BodyM20 Plastic Nut FixerIP65--

1,629,933 VND

1 Piece(s) 14 Day(s) AC/DC24V3YellowGreen--NoneLightingShort BodyM20 Plastic Nut FixerIP65--

2,052,504 VND

1 Piece(s) 14 Day(s) AC/DC24V4YellowGreenBlue-NoneLightingShort BodyM20 Plastic Nut FixerIP65--

2,471,819 VND

1 Piece(s) 14 Day(s) AC/DC24V5YellowGreenBlueWhiteNoneLightingShort BodyM20 Plastic Nut FixerIP65--

1,067,909 VND

1 Piece(s) 14 Day(s) AC/DC24V1----AvailableLighting/BuzzerShort BodyM20 Plastic Nut FixerIP40-Info Frame 80 ± 5 dB

1,441,663 VND

1 Piece(s) 14 Day(s) AC/DC24V2Green---AvailableLighting/BuzzerShort BodyM20 Plastic Nut FixerIP40-Info Frame 80 ± 5 dB

1,815,422 VND

1 Piece(s) 14 Day(s) AC/DC24V3YellowGreen--AvailableLighting/BuzzerShort BodyM20 Plastic Nut FixerIP40-Info Frame 80 ± 5 dB

2,237,991 VND

1 Piece(s) 14 Day(s) AC/DC24V4YellowGreenBlue-AvailableLighting/BuzzerShort BodyM20 Plastic Nut FixerIP40-Info Frame 80 ± 5 dB

950,759 VND

1 Piece(s) 14 Day(s) AC/DC24V1----NoneLighting/FlashingShort BodyM20 Plastic Nut FixerIP6580 times±10% per min-

1,324,513 VND

1 Piece(s) 14 Day(s) AC/DC24V2Green---NoneLighting/FlashingShort BodyM20 Plastic Nut FixerIP6580 times±10% per min-

1,701,527 VND

1 Piece(s) 14 Day(s) AC/DC24V3YellowGreen--NoneLighting/FlashingShort BodyM20 Plastic Nut FixerIP6580 times±10% per min-

2,120,842 VND

1 Piece(s) 14 Day(s) AC/DC24V4YellowGreenBlue-NoneLighting/FlashingShort BodyM20 Plastic Nut FixerIP6580 times±10% per min-

2,543,411 VND

1 Piece(s) 14 Day(s) AC/DC24V5YellowGreenBlueWhiteNoneLighting/FlashingShort BodyM20 Plastic Nut FixerIP6580 times±10% per min-

1,113,466 VND

1 Piece(s) 14 Day(s) AC/DC24V1----AvailableLighting/BuzzerShort BodyM20 Plastic Nut FixerIP40-Molded Case Circuit 10-80±5 dB

1,487,221 VND

1 Piece(s) 14 Day(s) AC/DC24V2Green---AvailableLighting/BuzzerShort BodyM20 Plastic Nut FixerIP40-Molded Case Circuit 10-80±5 dB

1,864,233 VND

1 Piece(s) 14 Day(s) AC/DC24V3YellowGreen--AvailableLighting/BuzzerShort BodyM20 Plastic Nut FixerIP40-Molded Case Circuit 10-80±5 dB

2,283,551 VND

1 Piece(s) 14 Day(s) AC/DC24V4YellowGreenBlue-AvailableLighting/BuzzerShort BodyM20 Plastic Nut FixerIP40-Molded Case Circuit 10-80±5 dB

1,185,058 VND

1 Piece(s) 14 Day(s) AC/DC24V1----AvailableLit/flashing/buzzerShort BodyM20 Plastic Nut FixerIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

1,558,815 VND

1 Piece(s) 14 Day(s) AC/DC24V2Green---AvailableLit/flashing/buzzerShort BodyM20 Plastic Nut FixerIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

1,932,570 VND

1 Piece(s) 14 Day(s) AC/DC24V3YellowGreen--AvailableLit/flashing/buzzerShort BodyM20 Plastic Nut FixerIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

2,355,141 VND

1 Piece(s) 14 Day(s) AC/DC24V4YellowGreenBlue-AvailableLit/flashing/buzzerShort BodyM20 Plastic Nut FixerIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

1,136,244 VND

1 Piece(s) 14 Day(s) AC/DC24V1----AvailableLit/flashing/buzzerShort BodyM20 Plastic Nut FixerIP4080 times±10% per minInfo Frame 80 ± 5 dB

1,513,256 VND

1 Piece(s) 14 Day(s) AC/DC24V2Green---AvailableLit/flashing/buzzerShort BodyM20 Plastic Nut FixerIP4080 times±10% per minInfo Frame 80 ± 5 dB

1,887,013 VND

1 Piece(s) 14 Day(s) AC/DC24V3YellowGreen--AvailableLit/flashing/buzzerShort BodyM20 Plastic Nut FixerIP4080 times±10% per minInfo Frame 80 ± 5 dB

2,306,327 VND

1 Piece(s) 14 Day(s) AC/DC24V4YellowGreenBlue-AvailableLit/flashing/buzzerShort BodyM20 Plastic Nut FixerIP4080 times±10% per minInfo Frame 80 ± 5 dB

1,175,294 VND

1 Piece(s) 14 Day(s) AC90~240V1----NoneLightingLong bodyM20 Plastic Nut FixerIP65--

1,549,051 VND

1 Piece(s) 14 Day(s) AC90~240V2Green---NoneLightingLong bodyM20 Plastic Nut FixerIP65--

1,922,808 VND

1 Piece(s) 14 Day(s) AC90~240V3YellowGreen--NoneLightingLong bodyM20 Plastic Nut FixerIP65--

2,345,379 VND

1 Piece(s) 14 Day(s) AC90~240V4YellowGreenBlue-NoneLightingLong bodyM20 Plastic Nut FixerIP65--

2,764,693 VND

1 Piece(s) 14 Day(s) AC90~240V5YellowGreenBlueWhiteNoneLightingLong bodyM20 Plastic Nut FixerIP65--

989,808 VND

1 Piece(s) 14 Day(s) AC/DC24V1----NoneLightingLong bodyM20 Plastic Nut FixerIP65--

1,363,566 VND

1 Piece(s) 14 Day(s) AC/DC24V2Green---NoneLightingLong bodyM20 Plastic Nut FixerIP65--

1,737,322 VND

1 Piece(s) 8 Day(s) AC/DC24V3YellowGreen--NoneLightingLong bodyM20 Plastic Nut FixerIP65--

2,159,891 VND

1 Piece(s) 14 Day(s) AC/DC24V4YellowGreenBlue-NoneLightingLong bodyM20 Plastic Nut FixerIP65--

2,579,208 VND

1 Piece(s) 14 Day(s) AC/DC24V5YellowGreenBlueWhiteNoneLightingLong bodyM20 Plastic Nut FixerIP65--

1,360,783 VND

1 Piece(s) 14 Day(s) AC90~240V1----AvailableLighting/BuzzerLong bodyM20 Plastic Nut FixerIP40-Info Frame 80 ± 5 dB

1,734,540 VND

1 Piece(s) 14 Day(s) AC90~240V2Green---AvailableLighting/BuzzerLong bodyM20 Plastic Nut FixerIP40-Info Frame 80 ± 5 dB

2,108,293 VND

1 Piece(s) 14 Day(s) AC90~240V3YellowGreen--AvailableLighting/BuzzerLong bodyM20 Plastic Nut FixerIP40-Info Frame 80 ± 5 dB

2,530,864 VND

1 Piece(s) 14 Day(s) AC90~240V4YellowGreenBlue-AvailableLighting/BuzzerLong bodyM20 Plastic Nut FixerIP40-Info Frame 80 ± 5 dB

1,175,294 VND

1 Piece(s) 14 Day(s) AC/DC24V1----AvailableLighting/BuzzerLong bodyM20 Plastic Nut FixerIP40-Info Frame 80 ± 5 dB

1,549,051 VND

1 Piece(s) 14 Day(s) AC/DC24V2Green---AvailableLighting/BuzzerLong bodyM20 Plastic Nut FixerIP40-Info Frame 80 ± 5 dB

1,922,808 VND

1 Piece(s) 14 Day(s) AC/DC24V3YellowGreen--AvailableLighting/BuzzerLong bodyM20 Plastic Nut FixerIP40-Info Frame 80 ± 5 dB

2,345,379 VND

1 Piece(s) 14 Day(s) AC/DC24V4YellowGreenBlue-AvailableLighting/BuzzerLong bodyM20 Plastic Nut FixerIP40-Info Frame 80 ± 5 dB

1,243,633 VND

1 Piece(s) 14 Day(s) AC90~240V1----NoneLighting/FlashingLong bodyM20 Plastic Nut FixerIP6580 times±10% per min-

1,617,390 VND

1 Piece(s) 14 Day(s) AC90~240V2Green---NoneLighting/FlashingLong bodyM20 Plastic Nut FixerIP6580 times±10% per min-

1,994,402 VND

1 Piece(s) 14 Day(s) AC90~240V3YellowGreen--NoneLighting/FlashingLong bodyM20 Plastic Nut FixerIP6580 times±10% per min-

2,413,714 VND

1 Piece(s) 14 Day(s) AC90~240V4YellowGreenBlue-NoneLighting/FlashingLong bodyM20 Plastic Nut FixerIP6580 times±10% per min-

2,757,173 VND

1 Piece(s) 14 Day(s) AC90~240V5YellowGreenBlueWhiteNoneLighting/FlashingLong bodyM20 Plastic Nut FixerIP6580 times±10% per min-

1,058,146 VND

1 Piece(s) 14 Day(s) AC/DC24V1----NoneLighting/FlashingLong bodyM20 Plastic Nut FixerIP6580 times±10% per min-

1,431,901 VND

1 Piece(s) 14 Day(s) AC/DC24V2Green---NoneLighting/FlashingLong bodyM20 Plastic Nut FixerIP6580 times±10% per min-

1,808,913 VND

1 Piece(s) 14 Day(s) AC/DC24V3YellowGreen--NoneLighting/FlashingLong bodyM20 Plastic Nut FixerIP6580 times±10% per min-

2,228,229 VND

1 Piece(s) 14 Day(s) AC/DC24V4YellowGreenBlue-NoneLighting/FlashingLong bodyM20 Plastic Nut FixerIP6580 times±10% per min-

2,650,798 VND

1 Piece(s) 14 Day(s) AC/DC24V5YellowGreenBlueWhiteNoneLighting/FlashingLong bodyM20 Plastic Nut FixerIP6580 times±10% per min-

1,406,339 VND

1 Piece(s) 14 Day(s) AC90~240V1----AvailableLighting/BuzzerLong bodyM20 Plastic Nut FixerIP40-Molded Case Circuit 10-80±5 dB

1,780,096 VND

1 Piece(s) 14 Day(s) AC90~240V2Green---AvailableLighting/BuzzerLong bodyM20 Plastic Nut FixerIP40-Molded Case Circuit 10-80±5 dB

2,157,108 VND

1 Piece(s) 14 Day(s) AC90~240V3YellowGreen--AvailableLighting/BuzzerLong bodyM20 Plastic Nut FixerIP40-Molded Case Circuit 10-80±5 dB

2,576,424 VND

1 Piece(s) 14 Day(s) AC90~240V4YellowGreenBlue-AvailableLighting/BuzzerLong bodyM20 Plastic Nut FixerIP40-Molded Case Circuit 10-80±5 dB

1,220,854 VND

1 Piece(s) 14 Day(s) AC/DC24V1----AvailableLighting/BuzzerLong bodyM20 Plastic Nut FixerIP40-Molded Case Circuit 10-80±5 dB

1,594,610 VND

1 Piece(s) 14 Day(s) AC/DC24V2Green---AvailableLighting/BuzzerLong bodyM20 Plastic Nut FixerIP40-Molded Case Circuit 10-80±5 dB

Loading...Tải…

Basic InformationThông tin cơ bản

Type Standard Shape Round Thickness φ56
Color (top stage) Red Light Source LED Representative Standard CE / UL
Vibration resistant 0.75 mm at 10-50 Hz Operating Ambient Temperature(℃) -15~40 Storage Temperature(℃) -20~70
Operating Ambient Humidity(%RH) 45~85