(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Number of Holes | Hole size |
---|---|---|---|---|---|---|---|---|---|
385,115 VND | 1 Piece(s) | 9 Day(s) | 50 | 50 | 70 | 1 Hole | 12Ø | ||
425,797 VND | 1 Piece(s) | 9 Day(s) | 50 | 50 | 150 | 2 Holes | 12Ø | ||
466,170 VND | 1 Piece(s) | 9 Day(s) | 50 | 50 | 140 | 3 Holes | 12Ø | ||
517,636 VND | 1 Piece(s) | 9 Day(s) | 50 | 50 | 175 | 4 Holes | 12Ø | ||
558,008 VND | 1 Piece(s) | 9 Day(s) | 50 | 50 | 210 | 5 Holes | 12Ø | ||
603,005 VND | 1 Piece(s) | 9 Day(s) | 50 | 50 | 245 | 6 Holes | 12Ø | ||
385,115 VND | 1 Piece(s) | 9 Day(s) | 50 | 50 | 70 | 1 Hole | 16ø | ||
425,797 VND | 1 Piece(s) | 9 Day(s) | 50 | 50 | 150 | 2 Holes | 16ø | ||
466,170 VND | 1 Piece(s) | 9 Day(s) | 50 | 50 | 140 | 3 Holes | 16ø | ||
517,636 VND | 1 Piece(s) | 9 Day(s) | 50 | 50 | 175 | 4 Holes | 16ø | ||
558,008 VND | 1 Piece(s) | 9 Day(s) | 50 | 50 | 210 | 5 Holes | 16ø | ||
603,005 VND | 1 Piece(s) | 9 Day(s) | 50 | 50 | 245 | 6 Holes | 16ø | ||
411,310 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 90 | 1 Hole | 22ø | ||
425,797 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 90 | 1 Hole | 22ø | ||
446,445 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 90 | 1 Hole | 22ø | ||
439,666 VND | 1 Piece(s) | 9 Day(s) | 90 | 70 | 90 | 1 Hole | 22ø | ||
459,080 VND | 1 Piece(s) | 9 Day(s) | 90 | 90 | 90 | 1 Hole | 22ø | ||
462,778 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 145 | 2 Holes | 22ø | ||
490,516 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 145 | 2 Holes | 22ø | ||
521,949 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 145 | 2 Holes | 22ø | ||
510,239 VND | 1 Piece(s) | 9 Day(s) | 90 | 70 | 145 | 2 Holes | 22ø | ||
539,209 VND | 1 Piece(s) | 9 Day(s) | 90 | 90 | 145 | 2 Holes | 22ø | ||
519,485 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 200 | 3 Holes | 22ø | ||
554,927 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 200 | 3 Holes | 22ø | ||
597,457 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 200 | 3 Holes | 22ø | ||
581,124 VND | 1 Piece(s) | 9 Day(s) | 90 | 70 | 200 | 3 Holes | 22ø | ||
619,338 VND | 1 Piece(s) | 9 Day(s) | 90 | 90 | 200 | 3 Holes | 22ø | ||
585,128 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 255 | 4 Holes | 22ø | ||
622,633 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 255 | 4 Holes | 22ø | ||
698,131 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 255 | 4 Holes | 22ø | ||
668,191 VND | 1 Piece(s) | 9 Day(s) | 90 | 70 | 255 | 4 Holes | 22ø | ||
735,443 VND | 1 Piece(s) | 9 Day(s) | 90 | 90 | 255 | 4 Holes | 22ø | ||
641,725 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 310 | 5 Holes | 22ø | ||
713,318 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 310 | 5 Holes | 22ø | ||
751,063 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 310 | 5 Holes | 22ø | ||
767,988 VND | 1 Piece(s) | 9 Day(s) | 90 | 70 | 310 | 5 Holes | 22ø | ||
848,256 VND | 1 Piece(s) | 9 Day(s) | 90 | 90 | 310 | 5 Holes | 22ø | ||
733,710 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 365 | 6 Holes | 22ø | ||
816,580 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 365 | 6 Holes | 22ø | ||
922,451 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 365 | 6 Holes | 22ø | ||
879,928 VND | 1 Piece(s) | 9 Day(s) | 90 | 70 | 365 | 6 Holes | 22ø | ||
973,215 VND | 1 Piece(s) | 9 Day(s) | 90 | 90 | 365 | 6 Holes | 22ø | ||
411,310 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 90 | 1 Hole | 25ø | ||
425,797 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 90 | 1 Hole | 25ø | ||
446,445 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 90 | 1 Hole | 25ø | ||
439,666 VND | 1 Piece(s) | 9 Day(s) | 90 | 70 | 90 | 1 Hole | 25ø | ||
459,080 VND | 1 Piece(s) | 9 Day(s) | 90 | 90 | 90 | 1 Hole | 25ø | ||
462,778 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 145 | 2 Holes | 25ø | ||
490,516 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 145 | 2 Holes | 25ø | ||
521,949 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 145 | 2 Holes | 25ø | ||
510,239 VND | 1 Piece(s) | 9 Day(s) | 90 | 70 | 145 | 2 Holes | 25ø | ||
539,209 VND | 1 Piece(s) | 9 Day(s) | 90 | 90 | 145 | 2 Holes | 25ø | ||
519,485 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 200 | 3 Holes | 25ø | ||
554,927 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 200 | 3 Holes | 25ø | ||
597,457 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 200 | 3 Holes | 25ø | ||
581,124 VND | 1 Piece(s) | 9 Day(s) | 90 | 70 | 200 | 3 Holes | 25ø | ||
619,338 VND | 1 Piece(s) | 9 Day(s) | 90 | 90 | 200 | 3 Holes | 25ø | ||
585,128 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 255 | 4 Holes | 25ø | ||
622,633 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 255 | 4 Holes | 25ø | ||
698,131 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 255 | 4 Holes | 25ø | ||
668,191 VND | 1 Piece(s) | 9 Day(s) | 90 | 70 | 255 | 4 Holes | 25ø | ||
735,443 VND | 1 Piece(s) | 9 Day(s) | 90 | 90 | 255 | 4 Holes | 25ø | ||
641,725 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 310 | 5 Holes | 25ø | ||
713,318 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 310 | 5 Holes | 25ø | ||
751,063 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 310 | 5 Holes | 25ø | ||
767,988 VND | 1 Piece(s) | 9 Day(s) | 90 | 70 | 310 | 5 Holes | 25ø | ||
848,256 VND | 1 Piece(s) | 9 Day(s) | 90 | 90 | 310 | 5 Holes | 25ø | ||
733,710 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 365 | 6 Holes | 25ø | ||
816,580 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 365 | 6 Holes | 25ø | ||
922,451 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 365 | 6 Holes | 25ø | ||
879,928 VND | 1 Piece(s) | 9 Day(s) | 90 | 70 | 365 | 6 Holes | 25ø | ||
973,215 VND | 1 Piece(s) | 9 Day(s) | 90 | 90 | 365 | 6 Holes | 25ø | ||
411,310 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 90 | 1 Hole | 30ø | ||
425,797 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 90 | 1 Hole | 30ø | ||
446,445 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 90 | 1 Hole | 30ø | ||
439,666 VND | 1 Piece(s) | 9 Day(s) | 90 | 70 | 90 | 1 Hole | 30ø | ||
459,080 VND | 1 Piece(s) | 9 Day(s) | 90 | 90 | 90 | 1 Hole | 30ø | ||
462,778 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 145 | 2 Holes | 30ø | ||
490,516 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 145 | 2 Holes | 30ø | ||
521,949 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 145 | 2 Holes | 30ø | ||
510,239 VND | 1 Piece(s) | 9 Day(s) | 90 | 70 | 145 | 2 Holes | 30ø | ||
539,209 VND | 1 Piece(s) | 9 Day(s) | 90 | 90 | 145 | 2 Holes | 30ø | ||
519,485 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 200 | 3 Holes | 30ø | ||
554,927 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 200 | 3 Holes | 30ø | ||
597,457 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 200 | 3 Holes | 30ø | ||
581,124 VND | 1 Piece(s) | 9 Day(s) | 90 | 70 | 200 | 3 Holes | 30ø | ||
619,338 VND | 1 Piece(s) | 9 Day(s) | 90 | 90 | 200 | 3 Holes | 30ø | ||
585,128 VND | 1 Piece(s) | 9 Day(s) | 70 | 50 | 255 | 4 Holes | 30ø | ||
622,633 VND | 1 Piece(s) | 9 Day(s) | 70 | 70 | 255 | 4 Holes | 30ø | ||
698,131 VND | 1 Piece(s) | 9 Day(s) | 70 | 90 | 255 | 4 Holes | 30ø |
Loading...Tải…
Type | Aluminum Switch Box | Material | Aluminum |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy