(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Molded Case Circuit Breaker (600/800AF) (Part Number)

Molded Case Circuit Breaker (600/800AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,661,796VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
DB602C-500A
DB602C-600A
DB602L-500A
DB602L-600A
DB602S-500A
DB602S-600A
DB603C-500A
DB603C-600A
DB603L-500A
DB603L-600A
DB603S-500A
DB603S-600A
DB604C-500A
DB604C-600A
DB604L-500A
DB604L-600A
DB604S-500A
DB604S-600A
DB802C-700A
DB802C-800A
DB802L-700A
DB802L-800A
DB802S-700A
DB802S-800A
DB803C-700A
DB803C-800A
DB803L-700A
DB803L-800A
DB803S-700A
DB803S-800A
DB804C-700A
DB804C-800A
DB804L-700A
DB804L-800A
DB804S-700A
DB804S-800A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
Frame Size Type Rated Voltage DC
(VDC)
Rated breaking current
(kA)
Rated breaking current
(kA)
Endurance life
(회)
Exterior Dimensions A
(mm)
Product Weight
(kg)
Acquired Standards

10,661,796 VND

1 Piece(s) 10 Day(s) 2500600AFEconomical type25022/600, 35/460, 42/380, 50/22020/250, 30/125Electrical 1,000 times, Mechanical 5,000 times21010-

10,661,796 VND

1 Piece(s) 10 Day(s) 2600600AFEconomical type25022/600, 35/460, 42/380, 50/22020/250, 30/125Electrical 1,000 times, Mechanical 5,000 times21010-

15,855,431 VND

1 Piece(s) 10 Day(s) 2500600AFKorean Wave Type25030/600, 85/460, 100/380, 125/22040/250, 60/125Electrical 1,000 times, Mechanical 5,000 times21010-

15,855,431 VND

1 Piece(s) 10 Day(s) 2600600AFKorean Wave Type25030/600, 85/460, 100/380, 125/22040/250, 60/125Electrical 1,000 times, Mechanical 5,000 times21010-

11,651,058 VND

1 Piece(s) 10 Day(s) 2500600AFStandard Type25025/600, 50/460, 65/380, 100/22040/250, 50/125Electrical 1,000 times, Mechanical 5,000 times21010KS

11,651,058 VND

1 Piece(s) 10 Day(s) 2600600AFStandard Type25025/600, 50/460, 65/380, 100/22040/250, 50/125Electrical 1,000 times, Mechanical 5,000 times21010KS

12,709,897 VND

1 Piece(s) 10 Day(s) 3500600AFEconomical type25022/600, 35/460, 42/380, 50/22020/250, 30/125Electrical 1,000 times, Mechanical 5,000 times21010.5-

12,709,897 VND

1 Piece(s) 10 Day(s) 3600600AFEconomical type25022/600, 35/460, 42/380, 50/22020/250, 30/125Electrical 1,000 times, Mechanical 5,000 times21010.5-

18,892,797 VND

1 Piece(s) 10 Day(s) 3500600AFKorean Wave Type25030/600, 85/460, 100/380, 125/22040/250, 60/125Electrical 1,000 times, Mechanical 5,000 times21010.5-

18,892,797 VND

1 Piece(s) 10 Day(s) 3600600AFKorean Wave Type25030/600, 85/460, 100/380, 125/22040/250, 60/125Electrical 1,000 times, Mechanical 5,000 times21010.5-

13,946,477 VND

1 Piece(s) 10 Day(s) 3500600AFStandard Type25025/600, 50/460, 65/380, 100/22040/250, 50/125Electrical 1,000 times, Mechanical 5,000 times21010.5KS

13,946,477 VND

1 Piece(s) 10 Day(s) 3600600AFStandard Type25025/600, 50/460, 65/380, 100/22040/250, 50/125Electrical 1,000 times, Mechanical 5,000 times21010.5KS

14,402,515 VND

1 Piece(s) 10 Day(s) 4500600AFEconomical type-22/600, 35/460, 42/380, 50/220-Electrical 1,000 times, Mechanical 5,000 times28012-

14,402,515 VND

1 Piece(s) 10 Day(s) 4600600AFEconomical type-22/600, 35/460, 42/380, 50/220-Electrical 1,000 times, Mechanical 5,000 times28012-

21,821,996 VND

1 Piece(s) 10 Day(s) 4500600AFKorean Wave Type-30/600, 85/460, 100/380, 125/220-Electrical 1,000 times, Mechanical 5,000 times28012-

21,821,996 VND

1 Piece(s) 10 Day(s) 4600600AFKorean Wave Type-30/600, 85/460, 100/380, 125/220-Electrical 1,000 times, Mechanical 5,000 times28012-

16,133,726 VND

1 Piece(s) 10 Day(s) 4500600AFStandard Type-25/600, 50/460, 65/380, 100/220-Electrical 1,000 times, Mechanical 5,000 times28012KS

16,133,726 VND

1 Piece(s) 10 Day(s) 4600600AFStandard Type-25/600, 50/460, 65/380, 100/220-Electrical 1,000 times, Mechanical 5,000 times28012KS

13,011,298 VND

1 Piece(s) 10 Day(s) 2700800AFEconomical type25022/600, 35/460, 42/380, 50/22020/250, 30/125Electrical 500 times, Mechanical 3,500 times21010-

13,011,298 VND

1 Piece(s) 10 Day(s) 2800800AFEconomical type25022/600, 35/460, 42/380, 50/22020/250, 30/125Electrical 500 times, Mechanical 3,500 times21010-

19,317,855 VND

1 Piece(s) 10 Day(s) 2700800AFKorean Wave Type25030/600, 85/460, 100/380, 125/22040/250, 60/125Electrical 500 times, Mechanical 3,500 times21010-

19,317,855 VND

1 Piece(s) 10 Day(s) 2800800AFKorean Wave Type25030/600, 85/460, 100/380, 125/22040/250, 60/125Electrical 500 times, Mechanical 3,500 times21010-

14,124,218 VND

1 Piece(s) 10 Day(s) 2700800AFStandard Type25025/600, 50/460, 65/380, 100/22040/250, 50/125Electrical 500 times, Mechanical 3,500 times21010KS

14,124,218 VND

1 Piece(s) 10 Day(s) 2800800AFStandard Type25025/600, 50/460, 65/380, 100/22040/250, 50/125Electrical 500 times, Mechanical 3,500 times21010KS

14,688,425 VND

1 Piece(s) 10 Day(s) 3700800AFEconomical type25022/600, 35/460, 42/380, 50/22020/250, 30/125Electrical 500 times, Mechanical 3,500 times21010.5-

14,688,425 VND

1 Piece(s) 10 Day(s) 3800800AFEconomical type25022/600, 35/460, 42/380, 50/22020/250, 30/125Electrical 500 times, Mechanical 3,500 times21010.5-

23,344,485 VND

1 Piece(s) 10 Day(s) 3700800AFKorean Wave Type25030/600, 85/460, 100/380, 125/22040/250, 60/125Electrical 500 times, Mechanical 3,500 times21010.5-

23,344,485 VND

1 Piece(s) 10 Day(s) 3800800AFKorean Wave Type25030/600, 85/460, 100/380, 125/22040/250, 60/125Electrical 500 times, Mechanical 3,500 times21010.5-

16,790,610 VND

1 Piece(s) 10 Day(s) 3700800AFStandard Type25025/600, 50/460, 65/380, 100/22040/250, 50/125Electrical 500 times, Mechanical 3,500 times21010.5KS

16,790,610 VND

1 Piece(s) 10 Day(s) 3800800AFStandard Type25025/600, 50/460, 65/380, 100/22040/250, 50/125Electrical 500 times, Mechanical 3,500 times21010.5KS

17,122,991 VND

1 Piece(s) 10 Day(s) 4700800AFEconomical type-22/600, 35/460, 42/380, 50/220-Electrical 500 times, Mechanical 3,500 times28012-

17,122,991 VND

1 Piece(s) 10 Day(s) 4800800AFEconomical type-22/600, 35/460, 42/380, 50/220-Electrical 500 times, Mechanical 3,500 times28012-

26,273,683 VND

1 Piece(s) 10 Day(s) 4700800AFKorean Wave Type-30/600, 85/460, 100/380, 125/220-Electrical 500 times, Mechanical 3,500 times28012-

26,273,683 VND

1 Piece(s) 10 Day(s) 4800800AFKorean Wave Type-30/600, 85/460, 100/380, 125/220-Electrical 500 times, Mechanical 3,500 times28012-

19,348,836 VND

1 Piece(s) 10 Day(s) 4700800AFStandard Type-25/600, 50/460, 65/380, 100/220-Electrical 500 times, Mechanical 3,500 times28012KS

19,348,836 VND

1 Piece(s) 10 Day(s) 4800800AFStandard Type-25/600, 50/460, 65/380, 100/220-Electrical 500 times, Mechanical 3,500 times28012KS

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Ampere frame 400 AF or more Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Screw Fixing
Connection Method Surface type Representative Standard CE Rated Voltage AC(VAC) 600
Rated Insulation Voltage(V) 690 Exterior Dimensions B(mm) 275 Exterior Dimensions C(mm) 103
Exterior Dimensions D(mm) 149 Over Current Trip Method Thermal Magnetic Type