(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Molded Case Circuit Breaker (100AF) (Part Number)

Molded Case Circuit Breaker (100AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      792,789VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
DB102CB-15A
DB102CB-20A
DB102CB-30A
DB102CB-40A
DB102CB-50A
DB102CB-60A
DB102CB-75A
DB102CB-100A
DB102HB-15A
DB102HB-20A
DB102HB-30A
DB102HB-40A
DB102HB-50A
DB102HB-60A
DB102HB-75A
DB102HB-100A
DB102SB-15A
DB102SB-20A
DB102SB-30A
DB102SB-40A
DB102SB-50A
DB102SB-60A
DB102SB-75A
DB102SB-100A
DB103CB-15A
DB103CB-20A
DB103CB-30A
DB103CB-40A
DB103CB-50A
DB103CB-60A
DB103CB-75A
DB103CB-100A
DB103HB-15A
DB103HB-20A
DB103HB-30A
DB103HB-40A
DB103HB-50A
DB103HB-60A
DB103HB-75A
DB103HB-100A
DB103L-20A
DB103L-30A
DB103L-40A
DB103L-50A
DB103L-60A
DB103L-75A
DB103L-100A
DB103SB-15A
DB103SB-20A
DB103SB-30A
DB103SB-40A
DB103SB-50A
DB103SB-60A
DB103SB-75A
DB103SB-100A
DB104CB-15A
DB104CB-20A
DB104CB-30A
DB104CB-40A
DB104CB-50A
DB104CB-60A
DB104CB-75A
DB104CB-100A
DB104HB-15A
DB104HB-20A
DB104HB-30A
DB104HB-40A
DB104HB-50A
DB104HB-60A
DB104HB-75A
DB104HB-100A
DB104L-20A
DB104L-30A
DB104L-40A
DB104L-50A
DB104L-60A
DB104L-75A
DB104L-100A
DB104SB-15A
DB104SB-20A
DB104SB-30A
DB104SB-40A
DB104SB-50A
DB104SB-60A
DB104SB-75A
DB104SB-100A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
Type Rated Voltage DC
(VDC)
Rated Insulation Voltage
(V)
Rated breaking current
(kA)
Rated breaking current
(kA)
Endurance life
(회)
Exterior Dimensions A
(mm)
Exterior Dimensions B
(mm)
Exterior Dimensions C
(mm)
Exterior Dimensions D
(mm)
Product Weight
(kg)
Over Current Trip Method Acquired Standards

792,789 VND

1 Piece(s) 10 Day(s) 215Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)KS

792,789 VND

1 Piece(s) 10 Day(s) 220Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)KS

792,789 VND

1 Piece(s) 10 Day(s) 230Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)KS

792,789 VND

1 Piece(s) 10 Day(s) 240Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)KS

792,789 VND

1 Piece(s) 10 Day(s) 250Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)KS

792,789 VND

1 Piece(s) 10 Day(s) 260Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)KS

792,789 VND

1 Piece(s) 10 Day(s) 275Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)KS

792,789 VND

1 Piece(s) 10 Day(s) 2100Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)KS

2,146,091 VND

1 Piece(s) 10 Day(s) 215High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

2,146,091 VND

1 Piece(s) 10 Day(s) 220High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

2,146,091 VND

1 Piece(s) 10 Day(s) 230High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

2,146,091 VND

1 Piece(s) 10 Day(s) 240High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

2,146,091 VND

1 Piece(s) 10 Day(s) 250High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

2,146,091 VND

1 Piece(s) 10 Day(s) 260High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

2,146,091 VND

1 Piece(s) 10 Day(s) 275High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

2,146,091 VND

1 Piece(s) 10 Day(s) 2100High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

1,156,826 VND

1 Piece(s) 10 Day(s) 215Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

1,156,826 VND

1 Piece(s) 10 Day(s) 220Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

1,156,826 VND

1 Piece(s) 10 Day(s) 230Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

1,156,826 VND

1 Piece(s) 10 Day(s) 240Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

1,156,826 VND

1 Piece(s) 10 Day(s) 250Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

1,156,826 VND

1 Piece(s) 10 Day(s) 260Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

1,156,826 VND

1 Piece(s) 10 Day(s) 275Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

1,156,826 VND

1 Piece(s) 10 Day(s) 2100Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

986,066 VND

1 Piece(s) 10 Day(s) 315Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)KS

986,066 VND

1 Piece(s) 10 Day(s) 320Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)KS

986,066 VND

1 Piece(s) 10 Day(s) 330Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)KS

986,066 VND

1 Piece(s) 10 Day(s) 340Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)KS

986,066 VND

1 Piece(s) 10 Day(s) 350Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)KS

986,066 VND

1 Piece(s) 10 Day(s) 360Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)KS

986,066 VND

1 Piece(s) 10 Day(s) 375Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)KS

986,066 VND

1 Piece(s) 10 Day(s) 3100Economical type2506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)KS

2,608,273 VND

1 Piece(s) 10 Day(s) 315High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

2,608,273 VND

1 Piece(s) 10 Day(s) 320High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

2,608,273 VND

1 Piece(s) 10 Day(s) 330High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

2,608,273 VND

1 Piece(s) 10 Day(s) 340High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

2,608,273 VND

1 Piece(s) 10 Day(s) 350High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

2,608,273 VND

1 Piece(s) 10 Day(s) 360High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

2,608,273 VND

1 Piece(s) 10 Day(s) 375High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

2,608,273 VND

1 Piece(s) 10 Day(s) 3100High blocking type25069018/600, 35/460, 65/22018/250, 25/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

3,195,686 VND

1 Piece(s) 10 Day(s) 320Korean Wave Type25066035/600, 65/460, 125/22040/250, 60/125Electrical 4,000 times, Mechanical 4,000 times105170951162.2Thermal Magnetic TypeSafety Certification

3,195,686 VND

1 Piece(s) 10 Day(s) 330Korean Wave Type25066035/600, 65/460, 125/22040/250, 60/125Electrical 4,000 times, Mechanical 4,000 times105170951162.2Thermal Magnetic TypeSafety Certification

3,195,686 VND

1 Piece(s) 10 Day(s) 340Korean Wave Type25066035/600, 65/460, 125/22040/250, 60/125Electrical 4,000 times, Mechanical 4,000 times105170951162.2Thermal Magnetic TypeSafety Certification

3,195,686 VND

1 Piece(s) 10 Day(s) 350Korean Wave Type25066035/600, 65/460, 125/22040/250, 60/125Electrical 4,000 times, Mechanical 4,000 times105170951162.2Thermal Magnetic TypeSafety Certification

3,195,686 VND

1 Piece(s) 10 Day(s) 360Korean Wave Type25066035/600, 65/460, 125/22040/250, 60/125Electrical 4,000 times, Mechanical 4,000 times105170951162.2Thermal Magnetic TypeSafety Certification

3,195,686 VND

1 Piece(s) 10 Day(s) 375Korean Wave Type25066035/600, 65/460, 125/22040/250, 60/125Electrical 4,000 times, Mechanical 4,000 times105170951162.2Thermal Magnetic TypeSafety Certification

3,195,686 VND

1 Piece(s) 10 Day(s) 3100Korean Wave Type25066035/600, 65/460, 125/22040/250, 60/125Electrical 4,000 times, Mechanical 4,000 times105170951162.2Thermal Magnetic TypeSafety Certification

1,421,156 VND

1 Piece(s) 10 Day(s) 315Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

1,421,156 VND

1 Piece(s) 10 Day(s) 320Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

1,421,156 VND

1 Piece(s) 10 Day(s) 330Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

1,421,156 VND

1 Piece(s) 10 Day(s) 340Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

1,421,156 VND

1 Piece(s) 10 Day(s) 350Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

1,421,156 VND

1 Piece(s) 10 Day(s) 360Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

1,421,156 VND

1 Piece(s) 10 Day(s) 375Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

1,421,156 VND

1 Piece(s) 10 Day(s) 3100Standard Type25069010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

1,196,910 VND

1 Piece(s) 10 Day(s) 415Economical type-6907.5/600, 14/460, 18/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)KS

1,196,910 VND

1 Piece(s) 10 Day(s) 420Economical type-6907.5/600, 14/460, 18/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)KS

1,196,910 VND

1 Piece(s) 10 Day(s) 430Economical type-6907.5/600, 14/460, 18/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)KS

1,196,910 VND

1 Piece(s) 10 Day(s) 440Economical type-6907.5/600, 14/460, 18/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)KS

1,196,910 VND

1 Piece(s) 10 Day(s) 450Economical type-6907.5/600, 14/460, 18/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)KS

1,196,910 VND

1 Piece(s) 10 Day(s) 460Economical type-6907.5/600, 14/460, 18/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)KS

1,196,910 VND

1 Piece(s) 10 Day(s) 475Economical type-6907.5/600, 14/460, 18/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)KS

1,196,910 VND

1 Piece(s) 10 Day(s) 4100Economical type-6907.5/600, 14/460, 18/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)KS

2,858,687 VND

1 Piece(s) 10 Day(s) 415High blocking type-69018/600, 35/460, 65/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

2,858,687 VND

1 Piece(s) 10 Day(s) 420High blocking type-69018/600, 35/460, 65/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

2,858,687 VND

1 Piece(s) 10 Day(s) 430High blocking type-69018/600, 35/460, 65/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

2,858,687 VND

1 Piece(s) 10 Day(s) 440High blocking type-69018/600, 35/460, 65/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

2,858,687 VND

1 Piece(s) 10 Day(s) 450High blocking type-69018/600, 35/460, 65/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

2,858,687 VND

1 Piece(s) 10 Day(s) 460High blocking type-69018/600, 35/460, 65/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

2,858,687 VND

1 Piece(s) 10 Day(s) 475High blocking type-69018/600, 35/460, 65/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

2,858,687 VND

1 Piece(s) 10 Day(s) 4100High blocking type-69018/600, 35/460, 65/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

3,647,053 VND

1 Piece(s) 10 Day(s) 420Korean Wave Type-66035/600, 65/460, 125/220-Electrical 4,000 times, Mechanical 4,000 times140170951162.6Thermal Magnetic TypeSafety Certification

3,647,053 VND

1 Piece(s) 10 Day(s) 430Korean Wave Type-66035/600, 65/460, 125/220-Electrical 4,000 times, Mechanical 4,000 times140170951162.6Thermal Magnetic TypeSafety Certification

3,647,053 VND

1 Piece(s) 10 Day(s) 440Korean Wave Type-66035/600, 65/460, 125/220-Electrical 4,000 times, Mechanical 4,000 times140170951162.6Thermal Magnetic TypeSafety Certification

3,647,053 VND

1 Piece(s) 10 Day(s) 450Korean Wave Type-66035/600, 65/460, 125/220-Electrical 4,000 times, Mechanical 4,000 times140170951162.6Thermal Magnetic TypeSafety Certification

3,647,053 VND

1 Piece(s) 10 Day(s) 460Korean Wave Type-66035/600, 65/460, 125/220-Electrical 4,000 times, Mechanical 4,000 times140170951162.6Thermal Magnetic TypeSafety Certification

3,647,053 VND

1 Piece(s) 10 Day(s) 475Korean Wave Type-66035/600, 65/460, 125/220-Electrical 4,000 times, Mechanical 4,000 times140170951162.6Thermal Magnetic TypeSafety Certification

3,647,053 VND

1 Piece(s) 10 Day(s) 4100Korean Wave Type-66035/600, 65/460, 125/220-Electrical 4,000 times, Mechanical 4,000 times140170951162.6Thermal Magnetic TypeSafety Certification

1,646,841 VND

1 Piece(s) 10 Day(s) 415Standard Type-69010/600, 25/460, 25/380, 50/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

1,646,841 VND

1 Piece(s) 10 Day(s) 420Standard Type-69010/600, 25/460, 25/380, 50/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

1,646,841 VND

1 Piece(s) 10 Day(s) 430Standard Type-69010/600, 25/460, 25/380, 50/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

1,646,841 VND

1 Piece(s) 10 Day(s) 440Standard Type-69010/600, 25/460, 25/380, 50/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

1,646,841 VND

1 Piece(s) 10 Day(s) 450Standard Type-69010/600, 25/460, 25/380, 50/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

1,646,841 VND

1 Piece(s) 10 Day(s) 460Standard Type-69010/600, 25/460, 25/380, 50/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

1,646,841 VND

1 Piece(s) 10 Day(s) 475Standard Type-69010/600, 25/460, 25/380, 50/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

1,646,841 VND

1 Piece(s) 10 Day(s) 4100Standard Type-69010/600, 25/460, 25/380, 50/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Ampere frame 100AF~199AF Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Screw Fixing
Connection Method Surface type Representative Standard CE Frame Size 100AF
Rated Voltage AC(VAC) 600