(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Earth Leakage Circuit Breaker DEN/DES/DEH Series (30/50/60AF)

Earth Leakage Circuit Breaker DEN/DES/DEH Series (30/50/60AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,637,544VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
DEH53S-40A
DEH53S-50A
DEH54S-40A
DEH54S-50A
DEN52S-15A
DEN52S-20A
DEN52S-30A
DEN52S-40A
DEN52S-50A
DEN53S-15A
DEN53S-20A
DEN53S-30A
DEN53S-40A
DEN53S-50A
DEN54S-15A
DEN54S-20A
DEN54S-30A
DEN54S-40A
DEN54S-50A
DEN63S-60A
DES33S-15A
DES33S-20A
DES33S-30A
DES34S-15A
DES34S-20A
DES34S-30A
DES53S-15A
DES53S-20A
DES53S-30A
DES53S-40A
DES53S-50A
DES54S-15A
DES54S-20A
DES54S-30A
DES54S-40A
DES54S-50A
DES63S-60A
DES64S-60A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Number of Poles Rated Current
(A)
TYPE (series name) Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Ics =% x Icu Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) Tripping and protection characteristics (Option) - Fixed - Instantaneous Exterior Dimensions W x H x D - 2P Exterior Dimensions W x H x D - 3P Exterior Dimensions W x H x D - 4P Frame Size

3,125,437 VND

1 Piece(s) 10 Day(s) 50AF34050AF-H5010050(0.8-0.9-1.0) X In(8-15) x In-90 X 155 X 60120 X 175 X 6050AF

3,069,777 VND

1 Piece(s) 10 Day(s) 50AF35050AF-H5010050(0.8-0.9-1.0) X In(8-15) x In-90 X 155 X 60120 X 175 X 6050AF

3,702,941 VND

1 Piece(s) 10 Day(s) 50AF44050AF-H5010050(0.8-0.9-1.0) X In(8-15) x In-90 X 155 X 60120 X 175 X 6050AF

3,564,418 VND

1 Piece(s) 10 Day(s) 50AF45050AF-H5010050(0.8-0.9-1.0) X In(8-15) x In-90 X 155 X 60120 X 175 X 6050AF

1,701,759 VND

1 Piece(s) 10 Day(s) 50AF21550AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

1,715,673 VND

1 Piece(s) 10 Day(s) 50AF22050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

1,729,589 VND

1 Piece(s) 10 Day(s) 50AF23050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

1,743,504 VND

1 Piece(s) 10 Day(s) 50AF24050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

1,687,844 VND

1 Piece(s) 10 Day(s) 50AF25050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

1,780,728 VND

1 Piece(s) 10 Day(s) 50AF31550AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

1,794,643 VND

1 Piece(s) 10 Day(s) 50AF32050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

1,808,559 VND

1 Piece(s) 10 Day(s) 50AF33050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

1,822,471 VND

1 Piece(s) 10 Day(s) 50AF34050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

1,766,814 VND

1 Piece(s) 10 Day(s) 50AF35050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

2,112,218 VND

1 Piece(s) 10 Day(s) 50AF41550AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

2,126,131 VND

1 Piece(s) 10 Day(s) 50AF42050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

2,140,047 VND

1 Piece(s) 10 Day(s) 50AF43050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

2,153,962 VND

1 Piece(s) 10 Day(s) 50AF44050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

2,098,302 VND

1 Piece(s) 10 Day(s) 50AF45050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

1,864,049 VND

1 Piece(s) 10 Day(s) 60AF36060AF-N1425100(0.8-0.9-1.0) X In(8-15) x In-75 X 130 X 60-60AF

1,637,544 VND

1 Piece(s) 10 Day(s) 30 AF or less31530AF-S1430100-(13-30) X In-75 X 130 X 60100 X 130 X 6030AF

1,651,460 VND

1 Piece(s) 10 Day(s) 30 AF or less32030AF-S1430100-(13-30) X In-75 X 130 X 60100 X 130 X 6030AF

1,665,375 VND

1 Piece(s) 10 Day(s) 30 AF or less33030AF-S1430100-(13-30) X In-75 X 130 X 60100 X 130 X 6030AF

2,159,944 VND

1 Piece(s) 10 Day(s) 30 AF or less41530AF-S1430100-(13-30) X In-75 X 130 X 60100 X 130 X 6030AF

2,173,860 VND

1 Piece(s) 10 Day(s) 30 AF or less42030AF-S1430100-(13-30) X In-75 X 130 X 60100 X 130 X 6030AF

2,187,775 VND

1 Piece(s) 10 Day(s) 30 AF or less43030AF-S1430100-(13-30) X In-75 X 130 X 60100 X 130 X 6030AF

2,517,903 VND

1 Piece(s) 10 Day(s) 50AF31550AF-S1835100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)-75 X 130 X 60100 X 130 X 6050AF

2,531,816 VND

1 Piece(s) 10 Day(s) 50AF32050AF-S1835100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)-75 X 130 X 60100 X 130 X 6050AF

2,545,730 VND

1 Piece(s) 10 Day(s) 50AF33050AF-S1835100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)-75 X 130 X 60100 X 130 X 6050AF

2,559,646 VND

1 Piece(s) 10 Day(s) 50AF34050AF-S1835100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)-75 X 130 X 60100 X 130 X 6050AF

2,503,987 VND

1 Piece(s) 10 Day(s) 50AF35050AF-S1835100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)-75 X 130 X 60100 X 130 X 6050AF

2,754,371 VND

1 Piece(s) 10 Day(s) 50AF41550AF-S1835100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)-75 X 130 X 60100 X 130 X 6050AF

2,768,285 VND

1 Piece(s) 10 Day(s) 50AF42050AF-S1835100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)-75 X 130 X 60100 X 130 X 6050AF

2,782,200 VND

1 Piece(s) 10 Day(s) 50AF43050AF-S1835100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)-75 X 130 X 60100 X 130 X 6050AF

2,796,116 VND

1 Piece(s) 10 Day(s) 50AF44050AF-S1835100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)-75 X 130 X 60100 X 130 X 6050AF

2,740,455 VND

1 Piece(s) 10 Day(s) 50AF45050AF-S1835100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)-75 X 130 X 60100 X 130 X 6050AF

2,610,770 VND

1 Piece(s) 10 Day(s) 60AF36060AF-S1835100(0.8-0.9-1.0) X In(8-15) x In-75 X 130 X 60100 X 130 X 6060AF

3,212,137 VND

1 Piece(s) 10 Day(s) 60AF46060AF-S1835100(0.8-0.9-1.0) X In(8-15) x In-75 X 130 X 60100 X 130 X 6060AF

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Over Current Trip Method Thermal Magnetic Type Rated Protection Function Combined use for protection from leakage current, overload and short circuit Rated Sensitivity Current(mA) 30, 100/200/500
Rated Voltage (Ue) (Note 3)(AC / V) 220/460 Operating Time (Earth Leakage Circuit Break) (Note 2)(sec) Within 0.03/Within 0.1