(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Distribution Board, Earth Leakage Circuit Breaker DSB Series (30/50AF)

Distribution Board, Earth Leakage Circuit Breaker DSB Series (30/50AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      631,331VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DSE32B-15A
DSE32B-30A
DSE32S-15A
DSE32S-20A
DSE32S-30A
DSE33B-15A
DSE33B-20A
DSE33S-15A
DSE33S-20A
DSE33S-30A
DSE34B-20A
DSE34B-30A
DSE34S-15A
DSE34S-20A
DSE34S-30A
DSE52B-15A
DSE52B-20A
DSE52B-40A
DSE52S-15A
DSE52S-20A
DSE52S-30A
DSE52S-40A
DSE52S-50A
DSE53B-15A
DSE53B-20A
DSE53B-30A
DSE53B-40A
DSE53B-50A
DSE53S-15A
DSE53S-20A
DSE53S-30A
DSE53S-40A
DSE53S-50A
DSE54B-15A
DSE54B-20A
DSE54B-30A
DSE54B-40A
DSE54B-50A
DSE54S-15A
DSE54S-20A
DSE54S-30A
DSE54S-40A
DSE54S-50A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Dimension width
(mm)
Number of poles and elements Rated breaking current (kA) Exterior Dimensions A
(mm)
Rated secondary operating current
(mA)
Operating Time
(sec)

631,331 VND

1 Piece(s) 10 Day(s) 30 AF or less2AC2201515/30352P 2E2.5 for 220 V-7.5, 15Within 0.03 sec

701,642 VND

1 Piece(s) 10 Day(s) 30 AF or less2AC2203015, 30352P 2E2.5 for 220 V357.5, 15Within 0.03 sec

699,749 VND

1 Piece(s) 10 Day(s) 30 AF or less2AC2201515, 30352P 2E5 for 220 V357.5, 15Within 0.03 sec

734,904 VND

1 Piece(s) 10 Day(s) 30 AF or less2AC2202015, 30352P 2E5 for 220 V357.5, 15Within 0.03 sec

770,059 VND

1 Piece(s) 10 Day(s) 30 AF or less2AC2203015, 30352P 2E5 for 220 V357.5, 15Within 0.03 sec

810,388 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4601530,100/200/500543P 3E1.5 for 460 V5415,50/100/250Within 0.1 sec

845,542 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4602030,100/200/500543P 3E1.5 for 460 V5415,50/100/250Within 0.1 sec

959,859 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4601530,100/200/500543P 3E2.5 for 460 V5415,50/100/250Within 0.1 sec

995,015 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4602030,100/200/500543P 3E2.5 for 460 V5415,50/100/250Within 0.1 sec

1,030,169 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4603030,100/200/500543P 3E2.5 for 460 V5415,50/100/250Within 0.1 sec

982,686 VND

1 Piece(s) 10 Day(s) 30 AF or less4AC4602030,100/200/50073.54P 3E1.5 for 460 V73.515,50/100/250Within 0.1 sec

1,017,842 VND

1 Piece(s) 10 Day(s) 30 AF or less4AC4603030,100/200/50073.54P 3E1.5 for 460 V73.515,50/100/250Within 0.1 sec

1,142,451 VND

1 Piece(s) 10 Day(s) 30 AF or less4AC4601530,100/200/50073.54P 3E2.5 for 460 V73.515,50/100/250Within 0.1 sec

1,188,935 VND

1 Piece(s) 10 Day(s) 30 AF or less4AC4602030,100/200/50073.54P 3E2.5 for 460 V73.515,50/100/250Within 0.1 sec

1,202,850 VND

1 Piece(s) 10 Day(s) 30 AF or less4AC4603030,100/200/50073.54P 3E2.5 for 460 V73.515,50/100/250Within 0.1 sec

652,286 VND

1 Piece(s) 10 Day(s) 50AF2AC2201515, 30352P 2E2.5 for 220 V357.5, 15Within 0.03 sec

687,442 VND

1 Piece(s) 10 Day(s) 50AF2AC2202015, 30352P 2E2.5 for 220 V357.5, 15Within 0.03 sec

757,753 VND

1 Piece(s) 10 Day(s) 50AF2AC2204015, 30352P 2E2.5 for 220 V357.5, 15Within 0.03 sec

782,343 VND

1 Piece(s) 10 Day(s) 50AF2AC2201515, 30352P 2E5 for 220 V357.5, 15Within 0.03 sec

817,499 VND

1 Piece(s) 10 Day(s) 50AF2AC2202015, 30352P 2E5 for 220 V357.5, 15Within 0.03 sec

852,654 VND

1 Piece(s) 10 Day(s) 50AF2AC2203015, 30352P 2E5 for 220 V357.5, 15Within 0.03 sec

887,809 VND

1 Piece(s) 10 Day(s) 50AF2AC2204015, 30352P 2E5 for 220 V357.5, 15Within 0.03 sec

747,188 VND

1 Piece(s) 10 Day(s) 50AF2AC2205015, 30352P 2E5 for 220 V357.5, 15Within 0.03 sec

912,399 VND

1 Piece(s) 10 Day(s) 50AF3AC4601530,100/200/500543P 3E1.5 for 460 V5415,50/100/250Within 0.1 sec

947,554 VND

1 Piece(s) 10 Day(s) 50AF3AC4602030,100/200/500543P 3E1.5 for 460 V5415,50/100/250Within 0.1 sec

982,709 VND

1 Piece(s) 10 Day(s) 50AF3AC4603030,100/200/500543P 3E1.5 for 460 V5415,50/100/250Within 0.1 sec

1,017,864 VND

1 Piece(s) 10 Day(s) 50AF3AC4604030,100/200/500543P 3E1.5 for 460 V5415,50/100/250Within 0.1 sec

877,243 VND

1 Piece(s) 10 Day(s) 50AF3AC4605030,100/200/500543P 3E1.5 for 460 V5415,50/100/250Within 0.1 sec

986,055 VND

1 Piece(s) 10 Day(s) 50AF3AC4601530,100/200/500543P 3E2.5 for 460 V5415,50/100/250Within 0.1 sec

1,021,210 VND

1 Piece(s) 10 Day(s) 50AF3AC4602030,100/200/500543P 3E2.5 for 460 V5415,50/100/250Within 0.1 sec

1,056,365 VND

1 Piece(s) 10 Day(s) 50AF3AC4603030,100/200/500543P 3E2.5 for 460 V5415,50/100/250Within 0.1 sec

1,091,521 VND

1 Piece(s) 10 Day(s) 50AF3AC4604030,100/200/500543P 3E2.5 for 460 V5415,50/100/250Within 0.1 sec

955,875 VND

1 Piece(s) 10 Day(s) 50AF3AC4605030,100/200/500543P 3E2.5 for 460 V5415,50/100/250Within 0.1 sec

1,056,568 VND

1 Piece(s) 10 Day(s) 50AF4AC4601530,100/200/50073.54P 3E1.5 for 460 V73.515,50/100/250Within 0.1 sec

1,082,848 VND

1 Piece(s) 10 Day(s) 50AF4AC4602030,100/200/50073.54P 3E1.5 for 460 V73.515,50/100/250Within 0.1 sec

1,118,003 VND

1 Piece(s) 10 Day(s) 50AF4AC4603030,100/200/50073.54P 3E1.5 for 460 V73.515,50/100/250Within 0.1 sec

1,153,159 VND

1 Piece(s) 10 Day(s) 50AF4AC4604030,100/200/50073.54P 3E1.5 for 460 V73.515,50/100/250Within 0.1 sec

1,042,654 VND

1 Piece(s) 10 Day(s) 50AF4AC4605030,100/200/50073.54P 3E1.5 for 460 V73.515,50/100/250Within 0.1 sec

1,366,290 VND

1 Piece(s) 10 Day(s) 50AF4AC4601530,100/200/50073.54P 3E2.5 for 460 V73.515,50/100/250Within 0.1 sec

1,366,290 VND

1 Piece(s) 10 Day(s) 50AF4AC4602030,100/200/50073.54P 3E2.5 for 460 V73.515,50/100/250Within 0.1 sec

1,366,290 VND

1 Piece(s) 10 Day(s) 50AF4AC4603030,100/200/50073.54P 3E2.5 for 460 V73.515,50/100/250Within 0.1 sec

1,366,290 VND

1 Piece(s) 10 Day(s) 50AF4AC4604030,100/200/50073.54P 3E2.5 for 460 V73.515,50/100/250Within 0.1 sec

1,366,290 VND

1 Piece(s) 10 Day(s) 50AF4AC4605030,100/200/50073.54P 3E2.5 for 460 V73.515,50/100/250Within 0.1 sec

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Screw Fixing Dimension height(mm) 80 Dimension depth(mm) 76
Connection Method Surface type Over Current Trip Method Thermal Magnetic Type Acquired Standards KS
Leakage trip Method Electronic, Current operated type Protection function Both overload and short circuit protection