(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Ampere frame | Number of Poles | Rated Current (A) | Dimension width (mm) | Number of poles and elements | Rated breaking current (kA) |
---|---|---|---|---|---|---|---|---|---|---|
563,222 VND | 1 Piece(s) | 10 Day(s) | 30 AF or less | 2 | 15 | 35 | 2P 2E | 2.5/220VAC | ||
598,377 VND | 1 Piece(s) | 10 Day(s) | 30 AF or less | 2 | 20 | 35 | 2P 2E | 2.5/220VAC | ||
633,533 VND | 1 Piece(s) | 10 Day(s) | 30 AF or less | 2 | 30 | 35 | 2P 2E | 2.5/220VAC | ||
602,361 VND | 1 Piece(s) | 10 Day(s) | 30 AF or less | 2 | 15 | 35 | 2P 2E | 5/220VAC | ||
637,517 VND | 1 Piece(s) | 10 Day(s) | 30 AF or less | 2 | 20 | 35 | 2P 2E | 5/220VAC | ||
672,672 VND | 1 Piece(s) | 10 Day(s) | 30 AF or less | 2 | 30 | 35 | 2P 2E | 5/220VAC | ||
727,793 VND | 1 Piece(s) | 10 Day(s) | 30 AF or less | 3 | 15 | 54 | 3P 3E | 2.5/220VAC, 1.5/460VAC | ||
762,949 VND | 1 Piece(s) | 10 Day(s) | 30 AF or less | 3 | 20 | 54 | 3P 3E | 2.5/220VAC, 1.5/460VAC | ||
798,104 VND | 1 Piece(s) | 10 Day(s) | 30 AF or less | 3 | 30 | 54 | 3P 3E | 2.5/220VAC, 1.5/460VAC | ||
798,984 VND | 1 Piece(s) | 10 Day(s) | 30 AF or less | 3 | 15 | 54 | 3P 3E | 5/220VAC, 2.5/460VAC | ||
834,140 VND | 1 Piece(s) | 10 Day(s) | 30 AF or less | 3 | 20 | 54 | 3P 3E | 5/220VAC, 2.5/460VAC | ||
869,295 VND | 1 Piece(s) | 10 Day(s) | 30 AF or less | 3 | 30 | 54 | 3P 3E | 5/220VAC, 2.5/460VAC | ||
898,221 VND | 1 Piece(s) | 10 Day(s) | 30 AF or less | 4 | 15 | 73.5 | 4P 3E | 2.5/460VAC | ||
933,377 VND | 1 Piece(s) | 10 Day(s) | 30 AF or less | 4 | 20 | 73.5 | 4P 3E | 2.5/460VAC | ||
968,532 VND | 1 Piece(s) | 10 Day(s) | 30 AF or less | 4 | 30 | 73.5 | 4P 3E | 2.5/460VAC | ||
580,172 VND | 1 Piece(s) | 10 Day(s) | 50AF | 2 | 15 | 35 | 2P 2E | 2.5/220VAC | ||
615,327 VND | 1 Piece(s) | 10 Day(s) | 50AF | 2 | 20 | 35 | 2P 2E | 2.5/220VAC | ||
650,482 VND | 1 Piece(s) | 10 Day(s) | 50AF | 2 | 30 | 35 | 2P 2E | 2.5/220VAC | ||
685,638 VND | 1 Piece(s) | 10 Day(s) | 50AF | 2 | 40 | 35 | 2P 2E | 2.5/220VAC | ||
545,016 VND | 1 Piece(s) | 10 Day(s) | 50AF | 2 | 50 | 35 | 2P 2E | 2.5/220VAC | ||
617,154 VND | 1 Piece(s) | 10 Day(s) | 50AF | 2 | 15 | 35 | 2P 2E | 5/220VAC | ||
652,310 VND | 1 Piece(s) | 10 Day(s) | 50AF | 2 | 20 | 35 | 2P 2E | 5/220VAC | ||
687,465 VND | 1 Piece(s) | 10 Day(s) | 50AF | 2 | 30 | 35 | 2P 2E | 5/220VAC | ||
722,620 VND | 1 Piece(s) | 10 Day(s) | 50AF | 2 | 40 | 35 | 2P 2E | 5/220VAC | ||
581,999 VND | 1 Piece(s) | 10 Day(s) | 50AF | 2 | 50 | 35 | 2P 2E | 5/220VAC | ||
750,600 VND | 1 Piece(s) | 10 Day(s) | 50AF | 3 | 15 | 54 | 3P 3E | 2.5/220VAC, 1.5/460VAC | ||
785,756 VND | 1 Piece(s) | 10 Day(s) | 50AF | 3 | 20 | 54 | 3P 3E | 2.5/220VAC, 1.5/460VAC | ||
820,911 VND | 1 Piece(s) | 10 Day(s) | 50AF | 3 | 30 | 54 | 3P 3E | 2.5/220VAC, 1.5/460VAC | ||
856,067 VND | 1 Piece(s) | 10 Day(s) | 50AF | 3 | 40 | 54 | 3P 3E | 2.5/220VAC, 1.5/460VAC | ||
715,445 VND | 1 Piece(s) | 10 Day(s) | 50AF | 3 | 50 | 54 | 3P 3E | 2.5/220VAC, 1.5/460VAC | ||
818,401 VND | 1 Piece(s) | 10 Day(s) | 50AF | 3 | 15 | 54 | 3P 3E | 5/220VAC, 2.5/460VAC | ||
853,555 VND | 1 Piece(s) | 10 Day(s) | 50AF | 3 | 20 | 54 | 3P 3E | 5/220VAC, 2.5/460VAC | ||
888,712 VND | 1 Piece(s) | 10 Day(s) | 50AF | 3 | 30 | 54 | 3P 3E | 5/220VAC, 2.5/460VAC | ||
923,865 VND | 1 Piece(s) | 10 Day(s) | 50AF | 3 | 40 | 54 | 3P 3E | 5/220VAC, 2.5/460VAC | ||
783,245 VND | 1 Piece(s) | 10 Day(s) | 50AF | 3 | 50 | 54 | 3P 3E | 5/220VAC, 2.5/460VAC | ||
950,922 VND | 1 Piece(s) | 10 Day(s) | 50AF | 4 | 15 | 73.5 | 4P 3E | 2.5/460VAC | ||
986,078 VND | 1 Piece(s) | 10 Day(s) | 50AF | 4 | 20 | 73.5 | 4P 3E | 2.5/460VAC | ||
1,021,233 VND | 1 Piece(s) | 10 Day(s) | 50AF | 4 | 30 | 73.5 | 4P 3E | 2.5/460VAC | ||
1,056,389 VND | 1 Piece(s) | 10 Day(s) | 50AF | 4 | 40 | 73.5 | 4P 3E | 2.5/460VAC | ||
915,767 VND | 1 Piece(s) | 10 Day(s) | 50AF | 4 | 50 | 73.5 | 4P 3E | 2.5/460VAC |
Part Number |
---|
Loading...Tải…
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | Screw Fixing | Connection Method | Surface type |
---|---|---|---|---|---|
Representative Standard | CE | Dimension height(mm) | 80 | Dimension depth(mm) | 76 |
Over Current Trip Method | Thermal Magnetic Type | Acquired Standards | KS |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy