(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cover Type | Outlet voltage (V) | Connector (Pin) | USB port | LAN port (8 pin) | Mouse port | Keyboard port |
---|---|---|---|---|---|---|---|---|---|---|---|
618,630 VND | 1 Piece(s) | 8 Day(s) | Opacity | None | 9 | None | None | - | - | ||
760,987 VND | 1 Piece(s) | 8 Day(s) | Opacity | None | 9 | None | Available | - | - | ||
977,932 VND | 1 Piece(s) | 8 Day(s) | Opacity | None | 9 | USB A | Available | - | - | ||
977,932 VND | 1 Piece(s) | 8 Day(s) | Opacity | None | 9 | USB B | Available | - | - | ||
760,987 VND | 1 Piece(s) | 8 Day(s) | Opacity | None | 9 | USB A | None | - | - | ||
760,987 VND | 1 Piece(s) | 8 Day(s) | Opacity | None | 9 | USB B | None | - | - | ||
618,630 VND | 1 Piece(s) | 8 Day(s) | Opacity | None | 25 | None | None | - | - | ||
760,987 VND | 1 Piece(s) | 8 Day(s) | Opacity | None | 25 | None | Available | - | - | ||
977,932 VND | 1 Piece(s) | 8 Day(s) | Opacity | None | 25 | USB A | Available | - | - | ||
977,932 VND | 1 Piece(s) | 8 Day(s) | Opacity | None | 25 | USB B | Available | - | - | ||
760,987 VND | 1 Piece(s) | 8 Day(s) | Opacity | None | 25 | USB A | None | - | - | ||
760,987 VND | 1 Piece(s) | 8 Day(s) | Opacity | None | 25 | USB B | None | - | - | ||
587,140 VND | 1 Piece(s) | 8 Day(s) | Opacity | 110 | None | None | None | - | - | ||
618,630 VND | 1 Piece(s) | 8 Day(s) | Opacity | 220 | None | None | None | - | - | ||
618,630 VND | 1 Piece(s) | 10 Day(s) | Opacity | None | None | None | Available | - | - | ||
- | 1 Piece(s) | Quote | Opacity | None | None | USB A | Available | - | - | ||
- | 1 Piece(s) | Quote | Opacity | None | None | USB B | Available | - | - | ||
1,281,654 VND | 1 Piece(s) | 8 Day(s) | Opacity | None | None | USB A | Available | Available | Available | ||
570,189 VND | 1 Piece(s) | 10 Day(s) | Opacity | For both 100-250 | None | None | None | - | - | ||
618,630 VND | 1 Piece(s) | 10 Day(s) | Opacity | None | None | USB A | None | - | - | ||
618,630 VND | 1 Piece(s) | 10 Day(s) | Opacity | None | None | USB B | None | - | - | ||
674,878 VND | 1 Piece(s) | 8 Day(s) | Opacity | None | 9 | None | None | - | - | ||
674,878 VND | 1 Piece(s) | 8 Day(s) | Opacity | None | 25 | None | None | - | - | ||
587,140 VND | 1 Piece(s) | 8 Day(s) | Transparent | None | 9 | None | None | - | - | ||
760,987 VND | 1 Piece(s) | 8 Day(s) | Transparent | None | 9 | None | Available | - | - | ||
977,932 VND | 1 Piece(s) | 8 Day(s) | Transparent | None | 9 | USB A | Available | - | - | ||
977,932 VND | 1 Piece(s) | 8 Day(s) | Transparent | None | 9 | USB B | Available | - | - | ||
760,987 VND | 1 Piece(s) | 8 Day(s) | Transparent | None | 9 | USB A | None | - | - | ||
760,987 VND | 1 Piece(s) | 8 Day(s) | Transparent | None | 9 | USB B | None | - | - | ||
587,140 VND | 1 Piece(s) | 8 Day(s) | Transparent | None | 25 | None | None | - | - | ||
760,987 VND | 1 Piece(s) | 8 Day(s) | Transparent | None | 25 | None | Available | - | - | ||
977,932 VND | 1 Piece(s) | 8 Day(s) | Transparent | None | 25 | USB A | Available | - | - | ||
977,932 VND | 1 Piece(s) | 8 Day(s) | Transparent | None | 25 | USB B | Available | - | - | ||
760,987 VND | 1 Piece(s) | 8 Day(s) | Transparent | None | 25 | USB A | None | - | - | ||
760,987 VND | 1 Piece(s) | 8 Day(s) | Transparent | None | 25 | USB B | None | - | - | ||
587,140 VND | 1 Piece(s) | 8 Day(s) | Transparent | 110 | None | None | None | - | - | ||
587,140 VND | 1 Piece(s) | 8 Day(s) | Transparent | 220 | None | None | None | - | - | ||
726,277 VND | 1 Piece(s) | 10 Day(s) | Transparent | None | None | None | Available | - | - | ||
726,277 VND | 1 Piece(s) | 10 Day(s) | Transparent | None | None | USB A | Available | - | - | ||
726,277 VND | 1 Piece(s) | 10 Day(s) | Transparent | None | None | USB B | Available | - | - | ||
1,281,654 VND | 1 Piece(s) | 8 Day(s) | Transparent | None | None | None | Available | Available | Available | ||
570,189 VND | 1 Piece(s) | 10 Day(s) | Transparent | For both 100-250 | None | None | None | - | - | ||
570,189 VND | 1 Piece(s) | 10 Day(s) | Transparent | None | None | USB A | None | - | - | ||
570,189 VND | 1 Piece(s) | 10 Day(s) | Transparent | None | None | USB B | None | - | - |
Loading...Tải…
Type | Die casting | Horizontal dimension(mm) | 43 | Vertical dimension(mm) | 67 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy