(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | W (mm) | H (mm) | D (mm) | Mounting Base |
---|---|---|---|---|---|---|---|---|
543,188 VND | 1 Piece(s) | 4 Day(s) | 64 | 98 | 34 | - | ||
649,491 VND | 1 Piece(s) | 5 Day(s) | 75 | 80 | 57 | - | ||
680,115 VND | 1 Piece(s) | 4 Day(s) | 75 | 80 | 57 | Iron circuit board | ||
747,519 VND | 1 Piece(s) | 5 Day(s) | 80 | 125 | 57 | Iron circuit board | ||
871,072 VND | 1 Piece(s) | 5 Day(s) | 80 | 175 | 57 | - | ||
915,884 VND | 1 Piece(s) | 5 Day(s) | 80 | 175 | 57 | Iron circuit board | ||
1,029,440 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 57 | - | ||
1,078,592 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 57 | Iron circuit board | ||
790,580 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 80 | - | ||
839,869 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 80 | Iron circuit board | ||
972,833 VND | 1 Piece(s) | 5 Day(s) | 100 | 160 | 80 | - | ||
1,036,169 VND | 1 Piece(s) | 5 Day(s) | 100 | 160 | 80 | Iron circuit board | ||
1,047,062 VND | 1 Piece(s) | 5 Day(s) | 120 | 122 | 80 | - | ||
1,103,574 VND | 1 Piece(s) | 5 Day(s) | 120 | 122 | 80 | Iron circuit board | ||
1,187,593 VND | 1 Piece(s) | 4 Day(s) | 120 | 220 | 80 | - | ||
1,257,915 VND | 1 Piece(s) | 5 Day(s) | 120 | 220 | 80 | Iron circuit board | ||
1,250,508 VND | 1 Piece(s) | 5 Day(s) | 120 | 220 | 90 | - | ||
1,320,828 VND | 1 Piece(s) | 5 Day(s) | 120 | 220 | 90 | Iron circuit board | ||
1,262,631 VND | 1 Piece(s) | 5 Day(s) | 160 | 160 | 90 | - | ||
1,347,101 VND | 1 Piece(s) | 11 Day(s) | 160 | 160 | 90 | Iron circuit board | ||
1,538,671 VND | 1 Piece(s) | 4 Day(s) | 160 | 260 | 90 | - | ||
1,639,975 VND | 1 Piece(s) | 4 Day(s) | 160 | 260 | 90 | Iron circuit board | ||
1,521,839 VND | 1 Piece(s) | 5 Day(s) | 180 | 180 | 100 | - | ||
1,620,812 VND | 1 Piece(s) | 5 Day(s) | 180 | 180 | 100 | Iron circuit board | ||
1,849,424 VND | 1 Piece(s) | 5 Day(s) | 230 | 200 | 110 | - | ||
1,961,414 VND | 1 Piece(s) | 4 Day(s) | 230 | 200 | 110 | Iron circuit board |
Part Number |
---|
Loading...Tải…
Material | Aluminum Die Casting | Protection grade (IP) | IP66/67 | Installation location | For both indoor/outdoor use |
---|---|---|---|---|---|
Presence of Key | Aluminum Box | Feature | Screw type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy