(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Universal SMPS To Which 3 Models Are Added

Universal SMPS To Which 3 Models Are Added
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,226,521VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
SPA-030-5
SPA-030-12
SPA-030-24
SPA-050-5
SPA-050-12
SPA-050-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Efficiency Current Consumption Load change rate Uptime Inrush Current limit Operating Ambient Temperature
(℃)

1,339,601 VND

1 Piece(s) 18 Day(s) 30DC5V6-60% or more1.2 A or less±2% or less200 ms or less30 A or less (100 VAC), 40 A or less (240 VAC)-10~50

1,339,601 VND

1 Piece(s) 18 Day(s) 30DC12V2.5CE74% or more1.0 A or less±1% or less150 ms or less20 A or less (100 VAC)-10~40

1,339,601 VND

1 Piece(s) 18 Day(s) 30DC24V1.5CE80% or more0.8 A or less±1% or less150 ms or less20 A or less (100 VAC)-10~50

1,552,204 VND

1 Piece(s) 18 Day(s) 50DC5V10-67% or more1.6 A or less±2% or less200 ms or less30 A or less (100 VAC), 40 A or less (240 VAC)-10~40

1,226,521 VND

1 Piece(s) 18 Day(s) 50DC12V4.2CE74% or more1.4 A or less±1% or less150 ms or less20 A or less (100 VAC)-10~40

1,552,204 VND

1 Piece(s) 18 Day(s) 50DC24V2.1CE80% or more1.1 A or less±1% or less150 ms or less20 A or less (100 VAC)-10~50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Cover link Single/multi Single Input Voltage Only for AC
Input/output terminal shape Screw Number of Channels Others Dimension height(mm) 97
Dimension width(mm) 40 Dimension depth(mm) 120 Voltage 100-240VAC(85-264VAC)
Frequency 50/60Hz Voltage variable range ±5% Input Change Rate ±0.5% or less
ripple ±1% or less Retention time 10 ms or more Output Overcurrent Limit 110% or more
Output short-circuit protection 5 ms or less Output indicator Green LED Insulation resistance 100 MΩ or more (500 VDC Megger, between all input terminals and all output terminals)
Withstand Voltage 3.0 kVAC 50/60 Hz for 1 min (between all input terminals and all output terminals), 1.5 kVAC 50/60 Hz for 1 min (between all input terminals and F G) Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours Impact resistance 300 m/s² (approximately 30 G) 3 times for each X, Y, Z direction
Electromagnetic immunity (EMS) Suitable for EN61000-6-2 Electromagnetic interference (EMI) Suitable for EN61000-6-4 Safety Standard IEC60950, IEC50178 Applicable
Operating Ambient Humidity(%RH) 25-85%, for storage: 25-90 Weight(g) 350