(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Shape | Cover link | Capacity(W) | 3 | Single/multi | Single |
---|---|---|---|---|---|
Input Voltage | Only for AC | Output voltage (Single only) | DC5V | Input/output terminal shape | Screw |
Number of Channels | Others | Dimension height(mm) | 75 | Dimension width(mm) | 37.5 |
Dimension depth(mm) | 65 | Voltage | 100-240VAC(85-264VAC) | Frequency | 50/60Hz |
Efficiency | 67~74% | Current Consumption | 0.15 A or less | Voltage variable range | ±5% or less |
ripple | 5% or less | Output indicator | Red LED | Insulation resistance | 100 MΩ or more (500 VDC Megger) |
Withstand Voltage | At 2,000 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours | Impact resistance | 300 m/s² (approximately 30 G) 3 times for each X, Y, Z direction |
Operating Ambient Temperature(℃) | -10 - 50, for storage: -20 - 70 | Operating Ambient Humidity(%RH) | 35~85 | Weight(g) | 100 |
Please check the type/dimensions/specifications of the part SP-0305 in the Free Small SMPS Power Supply series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SP-0305 trong chuỗi Free Small SMPS Power Supply.
Part Number |
---|
SP-0312 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Rated output current (single only) (A) |
---|---|---|---|---|---|
847,571 VND | 1 Piece(s) | 18 Day(s) | 0.25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy