(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MP5W-43 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Output Method | Standard | Output mode | Insulation resistance | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
3,587,137 VND | 1 Piece(s) | 18 Day(s) | Transistor output | - | PNP open collector 5 stage Output | 100 mΩ or more (500 VDC Megger) Between a charging part and a non-charging part | 210 |
Loading...Tải…
Input type | Pulse / Voltage | Mounting Method | Wall Mounting | Panel cut dimensions | Others |
---|---|---|---|---|---|
Power Supply Voltage | AC100~240V | Input voltage(V) | High: 4.5-24VDC, Low: 0-1.0VDC | Display Digits | 5 Digits |
Dimension length(mm) | 110 | Dimension width(mm) | 96 | Dimension thickness(mm) | 48 |
Allowable voltage fluctuation range | 90 to 110% of power supply voltage | Power Consumption | AC voltage type: 10.0 VA or less (100–240 VAC 50/60 Hz), AC/DC voltage type: 7.5 VA or less (24 VAC 50/60 Hz), 7.0 W or less (24–48 VDC) | Display Mode | 7 segment LED (Zero Blanking Type) |
Character size | W7×H14mm | Sensor power supply | 12VDC±10%, 80mA | Input Frequency | Contactless input: 50 kHz Max. (Pulse width: 10 μs or more)/Reed switch input: 45 Hz Max. (Pulse width: 11 ms or more) |
Non-voltage input Method | High: 4.5-24 VDC, Low: 0-1.0 VDC, Input Impedance: 2.4 kΩ | Measurement range | Impedance at short: 80 Ω or less, residual voltage 1 V or less, impedance at open: 100 kΩ or more | Measurement accuracy | Operation mode F1, F2, F7, F8, F9, F10 : 0.0005 Hz-50 kHz/Operation mode F3, F4, F5, F6: 0.01-Maximum value of each time range/Mode F11, F12, F13, F16: 0-99,999/Operation mode F14, F15: -19,999 - 99,999 |
Display cycle(sec) | OFF(only for F2, F16 mode), 0.05/0.5/1/2/4/8 (Same as the renewed Output cycle) | Operation Mode | Rotations/speed/frequency (F1), passing rate (F2), cycle (F3), passing time (F4), time width (F5), time difference (F6), absolute rate (F7), error ratio (F8), concentration (F9), error (F10), length measurement (F11), interval (F12), integration (F13), add-subtract individual input (F4), add-subtract phase difference input (F5), length measurement 2 (F16) | Freescale Function | Direct input method (0.0001 x 10 (-9) to 9.9999 x 10 (9) |
Hysteresis | 0~9999 | Power interruption compensation | Nonvolatile memory (Number of inputs: 100,000 times) | Withstand Voltage | 2,000 VAC 60 Hz for 1 minute (between AC power terminal and case also between AC power terminal and measurement input terminal) |
Noise resistant | Square Noise by the Noise Simulator Noise (pulse width 1 μs) ±2 kV | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour | Malfunction | 10-55 Hz multiple amplitude 0.5 mm X, Y, Z axes to each direction for 10 min |
Impact resistance | 300 m/s² (approximately 30 G) 3 times for each X, Y, Z direction | Relay Life-mechanical | 10 million times or more | Relay life-electrical | 100,000 times or more (250 VAC 3 A resistance load) |
Operating Ambient Temperature(℃) | -10~50℃ | Storage Temperature(℃) | -20~60℃ | Operating Ambient Humidity(%RH) | 35–85% RH, for storage: 35–85% RH |
Obtained Standards | CE,UL |
Please check the type/dimensions/specifications of the part MP5W-43 in the High Functional Digital Pulse Meter series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MP5W-43 trong chuỗi High Functional Digital Pulse Meter.
Part Number |
---|
MP5W-41 |
MP5W-42 |
MP5W-44 |
MP5W-45 |
MP5W-46 |
MP5W-47 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Output Method | Standard | Output mode | Insulation resistance | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
2,949,322 VND | 1 Piece(s) | 18 Day(s) | Relay Output | - | Relay 3 stage (H, GO, L) | 100 mΩ or more (500 VDC Megger) Between a charging part and a non-charging part | 210 | ||
3,435,277 VND | 1 Piece(s) | 18 Day(s) | Transistor output | - | NPN open collector 5-step Output | 100 mΩ or more (500 VDC Megger) Between a charging part and a non-charging part | 210 | ||
3,435,277 VND | 1 Piece(s) | 18 Day(s) | Transistor output | - | NPN open collector 5-step Output | 100 mΩ or more (500 VDC Megger) Between a charging part and a non-charging part | 210 | ||
3,587,137 VND | 1 Piece(s) | 18 Day(s) | Transistor output | - | PNP open collector 5 stage Output | 100 mΩ or more (500 VDC Megger) Between a charging part and a non-charging part | 210 | ||
3,435,277 VND | 1 Piece(s) | 18 Day(s) | Transistor output | - | NPN open collector 5-step Output | 100 mΩ or more (500 VDC Megger) Between a charging part and a non-charging part | 210 | ||
3,587,137 VND | 1 Piece(s) | 18 Day(s) | Transistor output | - | PNP open collector 5 stage Output | 100 mΩ or more (500 VDC Megger) Between a charging part and a non-charging part | 140 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy