(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MP5M-4N |
MP5M-41 |
MP5M-42 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Output Method | Output mode | Hysteresis | Relay Life-mechanical | Relay life-electrical | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
2,737,654 VND | 1 Piece(s) | 6 Day(s) | - | Display only | - | - | - | 168 | ||
3,207,487 VND | 1 Piece(s) | 18 Day(s) | Relay Output | Relay 1 stage (upper limit) Output + NPN open collector Output | 0~9999 | 10 million times or more | 100,000 times or more (250 VAC 3 A resistance load) | 181 | ||
4,088,277 VND | 1 Piece(s) | 18 Day(s) | Relay Output | Relay 2 stage (upper/Lower limit) Output + NPN open collector Output | 0~9999 | 10 million times or more | 100,000 times or more (250 VAC 3 A resistance load) | 190 |
Loading...Tải…
Input type | Pulse / Voltage | Mounting Method | Half Side Mounting | Panel cut dimensions | 72x72 |
---|---|---|---|---|---|
Power Supply Voltage | AC100~240V | Input voltage(V) | High: 4.5-24VDC, Low: 0-1.0VDC | Display Digits | 5 Digits |
Standard | CE / UL | Dimension length(mm) | 72 | Dimension width(mm) | 89.3 |
Dimension thickness(mm) | 72 | Allowable voltage fluctuation range | 90~110% | Power Consumption | AC voltage type: 9.0 VA or less (100–240 VAC 50/60 Hz), AC/DC voltage type: 6.5 VA or less (240 VAC 50/60 Hz), 5.0 W or less (24–48 VDC) |
Display Mode | 7 segment LED (Zero Blanking Type) | Character size | W4×H8mm | Sensor power supply | 12VDC±10%, 80mA |
Input Frequency | Contactless input: 50 kHz or less (pulse width: 10 μs or more)/Reed switch input: 45 Hz or less (pulse width: 11 ms or more) | Voltage input method | High: 4.5-24 VDC, Low: 0-1.0 VDC, Input Impedance: 2.4 kΩ | Non-voltage input Method | Impedance at short: 80 Ω or less, residual voltage 1 V or less, impedance at open: 100 kΩ or more |
Measurement range | Operation mode F1, F2, F7, F8, F9, F10 : 0.0005 Hz-50 kHz/Operation mode F3, F4, F5, F6: 0.01-Maximum value of each time range/Mode F11, F12, F13, F16: 0-99,999/Operation mode F14, F15: -19,999 - 99,999 | Measurement accuracy | (At 23±5°C) Mode Fl, F2, F7, F8, F9, F10: F.S ±0.05% rdg ±1 digit/Mode F3, F4, F5, F6: ±0.01% rdg ±1 digit | Display cycle(sec) | 0.05/0.5/1/2/4/8 (Same as the renewed output cycle) |
Operation Mode | Rotations/speed/frequency (F1), passing rate (F2), cycle (F3), passing time (F4), time width (F5), time difference (F6), absolute rate (F7), concentration (F8), length measurement 1 (F9), interval (F10), integration (F11), add-subtract individual input (F12), add-subtract phase difference input (F13), length measurement 2 (F14) | Freescale Function | Direct input method (0.0001 x 10 (-9) to 9.9999 x 10 (9) | Power interruption compensation | Nonvolatile memory (Number of inputs: 100,000 times) |
Insulation resistance | 100 mΩ or more (500 VDC Megger) Between a charging part and a non-charging part | Withstand Voltage | 2,000 VAC 60 Hz for 1 minute (between AC power terminal and case also between AC power terminal and measurement input terminal) | Noise resistant | Square Noise by the Noise Simulator Noise (pulse width 1 μs) ±2 kV |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour | Malfunction | 10-55 Hz multiple amplitude 0.5 mm X, Y, Z axes to each direction for 10 min | Impact resistance | 300 m/s² (approximately 30 G) 3 times for each X, Y, Z direction |
Operating Ambient Temperature(℃) | -10~50 | Storage Temperature(℃) | -20~60℃ | Operating Ambient Humidity(%RH) | 35–85% RH, for storage: 35–85% RH |
Obtained Standards | CE,UL |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy