(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

LCD Timer (Back Light)

LCD Timer (Back Light)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,558,883VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LE4S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,558,883 VND

1 Piece(s) 4 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Timer Display method Liquid Crystal Mounting Method Plug-in socket
Panel cut dimensions 48x48 Time specifications(s) 0.01~99.99 Power Supply Voltage AC/DC
Output Method Relay Representative Standard CE / UL Dimension vertical(mm) 48
Dimension width(mm) 48 Dimension depth(mm) 76 Power Voltage 24-240 VAC 50/60 Hz, 24-240 VDC
Allowable power supply voltage range 90-110% of power supply voltage Display Digits(digit) 4 Power Consumption 4.5 VA or less (24–240 VAC 50/60 Hz), 2 W or less (24–240 VDC)
Return time(ms) 100 or less Timer operation Choose between 1 ms, 20 ms Input Method (START/INHIBIT/RESET) No voltage input - Impedance at short circuit: 1 kΩ or less/Residual voltage at short circuit: 0.5 V or less/Impedance at open: 100 kΩ or more
Time operation Signal ON Start Contact point composition Timing SPDT (1c) Contact Capacity 250 V AC 5 A Resistive Load
Relay Life (mechanical) 10 million times or more Relay life (electrical) 100,000 times or more (Load of Rated Electric Contact Capacity) Output operation mode 10 Operating Modes
Repeat error ±0.005%, ±0.03 sec or less Set error ±0.005% ±0.03 sec or less Voltage error ±0.005%, ±0.03 sec or less
Temperature Tolerance ±0.005%, ±0.03 sec or less Insulation resistance 100 MΩ (500 V DC Megger) Withstand Voltage At 2,000 VAC 50/60 Hz for 1 min
Operating Ambient Temperature(℃) -10 - 55 (in a non-frozen state) Storage Temperature(℃) -25 - 65 (with Non-Frozen Status) Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±2 kV
Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour Malfunction 10-55 Hz (1 minute cycle) multiple amplitude 0.5 mm each X, Y, Z direction 10 mins Impact resistance 300 m/s² (30 G) 3 times for each X, Y, Z direction
Malfunction 100 m/s²(10G) 3 times for each X, Y, Z direction Operating Ambient Humidity(%RH) 35~85 Accessories Brackets
Feature Reduced space for attachment with a compact design / Individual setting available for setting values and time range in the selection of the output action mode / lock device for protecting the settings data / Clear display with integrated Back Light

Please check the type/dimensions/specifications of the part LE4S in the LCD Timer (Back Light) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LE4S trong chuỗi LCD Timer (Back Light).