(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BS6-NA101 |
BS6-NA102 |
BS6-NA103 |
BS6-NA104 |
BS6-NA105 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Measurement range | Resolution | Input Impedance | Maximum allowable input voltage |
---|---|---|---|---|---|---|---|---|
1,143,673 VND | 1 Piece(s) | 11 Day(s) | 199.9㎷ | 0.1㎷ | 10㏀ | 10V | ||
1,143,673 VND | 1 Piece(s) | 11 Day(s) | 1.999V | 1㎷ | 100㏀ | 10V | ||
1,143,673 VND | 1 Piece(s) | 11 Day(s) | 19.99V | 10㎷ | 1㏁ | 50V | ||
1,143,673 VND | 1 Piece(s) | 5 Day(s) | 199.9V | 100㎷ | 10㏁ | 300V | ||
1,143,673 VND | 1 Piece(s) | 5 Day(s) | 400V | 1V | 10㏁ | 500V |
Loading...Tải…
Input type | Voltage | Mounting Method | Wall Mounting | Panel cut dimensions | Others |
---|---|---|---|---|---|
Power Supply Voltage | AC 110 / 220V | Display Digits | 4 Digits | Dimension width(mm) | 36 |
Dimension thickness(mm) | 72 | Output specification | Instruction only | Input Type | AC voltmeters (A, C) |
Sampling cycle(ms) | 300 | Response speed | Approx. 2 sec | Displaying Part | 7 Segment LED |
Power Consumption | 2 VA or less | A/D Conversion Type | Double Layers Integration Type | Withstand Voltage | 1,500 V A.C for 1 min |
Voltage variation rate | ± 10% of power supply voltage | Operating Ambient Temperature(°C) | 0 ~ 50 | Operating Ambient Humidity(°C) | 35 ~ 85 % RH |
Storage Temperature(°C) | -10 ~ 70 | Maximum number of display lines | ±1999 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy