(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

General Purpose Relay (HR710)

General Purpose Relay (HR710)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      154,340VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HR710-2P-AC220V
HR710-2P-DC12V
HR710-2P-DC24V
HR710-2PL-AC220V
HR710-2PL-DC12V
HR710-2PL-DC24V
HR710-4PL-AC220V
HR710-4PL-DC12V
HR710-4PL-DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngContact Configuration Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Initial contact resistance Maximum switching capacity Power Consumption Coil Resistance
(Ω±10%)
Minimum operating voltage
(VDC)
Maximum cut-off voltage
(VDC)
Maximum voltage
(VDC)
Rated Power Option Maximum cut-off voltage

312,855 VND

1 Piece(s) 4 Day(s) 2c-2202153mΩmax.1,100VA0.9W~1.2VA(60Hz)12,950176662420.9 to 1.2 (60Hz) approx.-30% of rated voltage

317,970 VND

1 Piece(s) 5 Day(s) 2c12-2151mΩmax.240WApprox. 0.9 W1609.61.213.20.9approx.-10% of rated voltage

317,970 VND

1 Piece(s) 4 Day(s) 2c24-2152mΩmax.240WApprox. 0.9 W65019.22.426.40.9approx.-10% of rated voltage

318,526 VND

1 Piece(s) 4 Day(s) 2c-2202156mΩmax.1,100VA0.9W~1.2VA(60Hz)12,950176662420.9 to 1.2 (60Hz) approx.LED indicator30% of rated voltage

318,526 VND

1 Piece(s) 5 Day(s) 2c12-2154mΩmax.240WApprox. 0.9 W1609.61.213.20.9approx.LED indicator10% of rated voltage

154,340 VND

1 Piece(s) Same day 2c24-2155mΩmax.240WApprox. 0.9 W65019.22.426.40.9approx.LED indicator10% of rated voltage

628,973 VND

1 Piece(s) 5 Day(s) 4c-2204159mΩmax.1,100VA1.95W~2.5VA(60Hz)6,700160662421.95 to 2.5 (60Hz) approx.LED indicator30% of rated voltage

419,735 VND

1 Piece(s) 5 Day(s) 4c12-4157mΩmax.240WApprox. 1.4 W-1.5 W1009.61.213.21.5approx.LED indicator10% of rated voltage

419,735 VND

1 Piece(s) 5 Day(s) 4c24-4158mΩmax.240WApprox. 1.4 W-1.5 W35019.22.426.41.5approx.LED indicator10% of rated voltage

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Signal Contact rated current (minimum value for AC and DC)(A) 10 Dimension width(mm) 27
Dimension depth(mm) 35 Contact Point Material Ag Alloy Maximum energizing current 10A
Maximum switching voltage 125VDC, 250VAC Minimum switching rating 100mA 5VDC Voltage specifications 12VDC ~ 110VDC, 12VAC ~ 240VAC
Insulation resistance 100MΩ min. (500VDC) Withstand Voltage For 1 min 1,000 VACrms Lifespan 1,000,000 or more
Operating Ambient Temperature -35°C – +55°C (Non-freezing) Operating Ambient Humidity 35% ~ 80% RH Minimum operating voltage 80% of rated voltage
Operating Time Up to 25 ms at rated voltage Cut-off time Up to 25 ms at rated voltage Vibration resistant 10-55 Hz (Amplitude: 1.5 mm)
Impact 10G min.