(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HR90-DC05H |
HR90-DC12H |
HR90-DC24H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Coil rated voltage (DC) (V) | Coil Resistance (Ω±10%) | Rated Current (mA) | Minimum operating voltage (VDC) | Maximum cut-off voltage (VDC) | Maximum voltage (VDC) |
---|---|---|---|---|---|---|---|---|---|---|
249,140 VND | 1 Piece(s) | 5 Day(s) | 5 | 125 | 40.0 | 3.75 | 0.5 | 5.5 | ||
249,140 VND | 1 Piece(s) | 5 Day(s) | 12 | 700 | 17.1 | 9.00 | 1.2 | 13.2 | ||
249,787 VND | 1 Piece(s) | 4 Day(s) | 24 | 2,800 | 8.57 | 18.0 | 2.4 | 26.4 |
Loading...Tải…
Application | Signal | Contact Configuration | 2c | Contact rated current (minimum value for AC and DC)(A) | 1 |
---|---|---|---|---|---|
Dimension height(mm) | 21 | Dimension width(mm) | 10 | Dimension depth(mm) | 13 |
Contact Point Material | Gold clad alloy | Initial contact resistance | 50mΩmax. | Maximum energizing current | 2A |
Maximum switching capacity | 60W | Maximum switching voltage | 220VDC, 250VAC | Minimum switching rating | 1mA 5VDC |
Voltage specifications | 3VDC ~ 48VDC | Power Consumption | 200mW , 360mW | Insulation resistance | 100MΩ min. (500VDC) |
Withstand Voltage | For 1 min 500 VACrms | Lifespan | 100,000,000 times or more | Operating Ambient Temperature | -40°C - +70°C (Non-freezing) |
Operating Ambient Humidity | 45% ~ 85% RH | Rated Power | 200 | Minimum operating voltage | 75% of rated voltage |
Maximum cut-off voltage | 10% of rated voltage | Operating Time | Up to 5 ms at rated voltage | Cut-off time | Up to 5 ms at rated voltage |
Surge voltage (between Contact coil) | 1,500 V (Refer to FCC part 68) | Vibration resistant | 10-55 Hz (Amplitude: 1.5 mm) | Impact | 10G min. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy