(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Circuit Configuration | 3 Phase | Mounting Method | DIN rail/screw fixing | Wiring Method | Screw Fixing |
---|---|---|---|---|---|
Dimension vertical(mm) | 63.7 | Dimension width(mm) | 50 | Dimension depth(mm) | 145 |
Rated Voltage(V) | 500 | Dielectric Resistance(V) | 1500 | Insulation resistance(㏁) | 500 |
Leakage current(mA) | 1.2 | Temperature Increase(℃) | 30 MAX | Operating temperature(℃) | -25 ~ +85 |
Band Width | 150KHz~30MHz |
Please check the type/dimensions/specifications of the part WYFTH10T1AD in the Noise Filter_3Φ 500 V Entry-Level Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WYFTH10T1AD trong chuỗi Noise Filter_3Φ 500 V Entry-Level Type.
Part Number |
---|
WYFTH05T1AD |
WYFTH15T1AD |
WYFTH20T1AD |
WYFTH30T1AD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Rated Current (A) |
---|---|---|---|---|---|
1,654,838 VND | 1 Piece(s) | 5 Day(s) | 5 | ||
1,893,478 VND | 1 Piece(s) | 5 Day(s) | 15 | ||
2,050,574 VND | 1 Piece(s) | 5 Day(s) | 20 | ||
2,480,124 VND | 1 Piece(s) | 5 Day(s) | 30 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy