(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Knob shape | Others | Model name | MINI SHAFT Type | Operating Force | 98mN/m mx.(1Kgf/cm max) |
---|---|---|---|---|---|
Lifespan | Mechanical performance -30,000 steps min. (Shaft Type 100,000 steps)/Electrical performance -20,000 steps min. at 5 V DC.10 mA (Shaft Type 100,000 steps) | Rating | 0.4VA, AC, DC20V max. | Insulation resistance | 1,000㏁ min. at DC.100V |
Withstand Voltage | 300V AC. 1minute | Strength | 0.49mN/m min.(5Kgf/cm min) | Contact Resistance | 50㏁ max. at 2V. DC. 10㎃ |
Operating Temperature Range(℃) | -30~+85 | Material | PPS UL-94V-O | Specification | Black |
Direction of operation part | Vertical |
Please check the type/dimensions/specifications of the part KMR-162-K in the Rotary Deep Switch (KMR) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KMR-162-K trong chuỗi Rotary Deep Switch (KMR).
Part Number |
---|
KMR-102-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Step Angle |
---|---|---|---|---|---|
267,078 VND | 1 Piece(s) | 5 Day(s) | 10 position:36˚ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy