(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BS32C-6A |
BS32C-10A |
BS32C-15A |
BS32C-20A |
BS32C-30A |
BS32D-10A |
BS32D-15A |
BS32D-20A |
BS32D-30A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated Current (A) | Existing product type name |
---|---|---|---|---|---|---|---|---|
325,500 VND | 1 Piece(s) | 4 Day(s) | 1.5 | 1.5 | 6 | BS32a | ||
325,500 VND | 1 Piece(s) | 5 Day(s) | 1.5 | 1.5 | 10 | BS32a | ||
325,500 VND | 1 Piece(s) | 4 Day(s) | 1.5 | 1.5 | 15 | BS32a | ||
325,500 VND | 1 Piece(s) | 4 Day(s) | 1.5 | 1.5 | 20 | BS32a | ||
325,500 VND | 1 Piece(s) | 4 Day(s) | 1.5 | 1.5 | 30 | BS32a | ||
350,462 VND | 1 Piece(s) | 18 Day(s) | 2.5 | 2.5 | 10 | BS32b | ||
350,462 VND | 1 Piece(s) | 18 Day(s) | 2.5 | 2.5 | 15 | BS32b | ||
350,462 VND | 1 Piece(s) | 18 Day(s) | 2.5 | 2.5 | 20 | BS32b | ||
350,462 VND | 1 Piece(s) | 18 Day(s) | 2.5 | 2.5 | 30 | BS32b |
Part Number |
---|
Loading...Tải…
Ampere frame | 30 AF or less | Number of Poles | 2 | Mounting Method | DIN/Screw fixing |
---|---|---|---|---|---|
Connection Method | Surface type | Dimension height(mm) | 70 | Dimension width(mm) | 33 |
Dimension depth(mm) | 59.2 | Weight(kg) | 0.1 | Over current trip Method | Thermal Magnetic Type |
Acquired Standards | KS C 8321 | Attachment Method | Screw attachable | Mounting dimensions | M4X27 |
Panel Cutting Dimensions | 35 X 38 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy