(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Terminal Connector

Terminal Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      932,786VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC-40F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

932,786 VND

1 Piece(s) 8 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector FCN connector Terminal Block Clamp Others Number of Poles(Pole) 40
Mounting Method Direct Mount Supported equipment Others Supported equipment manufacturer Mitsubishi Electric Co., Ltd. / Omron
Dimension vertical(mm) 66.3 Dimension width(mm) 75.3 Dimension depth(mm) 10.5
Rated Voltage 5~24V DC Rated Current 1A Insulation resistance 100 MΩ or more (500 VDC)
Withstand Voltage AC500V 1min Compliant Wire 26~20AWG Screw Torque 0.2N/m(2Kgf/㎝)
Operating Ambient Temperature -10 - 50 (with No Condensation) Application PLC (MITSUBISH) Q, AnS series: 64 points All models with connector except Card QX81, QY81P, A1SX81, A1SY81 (EP) Applicable PLC (LS) GM3 series: G3I-D28A/B, G3Q-TR8A/B, GM4 series: G4I-D28A/B, G4Q-TR8A/B, XGT series: All models with connectors
Application PLC (OMRON) C500, C200, CJ1 series: Fujitsu 40 P connector type card All-in-one

Please check the type/dimensions/specifications of the part TC-40F in the Terminal Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TC-40F trong chuỗi Terminal Connector.