(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・SP Type Sleeve used to connect both wires and wires
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Single Sleeve, SP Type
Part Number |
---|
JSP-06 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Pcs/Bag |
---|---|---|---|---|---|---|---|---|---|---|
1,196,002 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 5 Day(s) | 4 | 5.5 | 7.5 | 12 - 10 | - |
Loading...Tải…
Type | Other | Shape | Sleeve ring type | Material | Electrolytic Copper Cathode (Tinning) |
---|
Please check the type/dimensions/specifications of the part JSP-06 in the Single Sleeve (SP Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JSP-06 trong chuỗi Single Sleeve (SP Type).
Part Number |
---|
JSP-015 |
JSP-025 |
JSP-04 |
JSP-10 |
JSP-150-40P |
JSP-16 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Pcs/Bag |
---|---|---|---|---|---|---|---|---|---|---|
791,600 VND | 2,000 Pieces Per Package 2,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 2 | 3 | 7.5 | 18 - 16 | - | ||
853,238 VND | 2,000 Pieces Per Package 2,000 Pieces Per Package | 1 Pack(s) | Same day | 2.5 | 3.5 | 7.5 | 16 - 14 | - | ||
1,204,571 VND | 2,000 Pieces Per Package 2,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 3.2 | 4.5 | 7.5 | 14 - 12 | - | ||
850,156 VND | 500 Pieces Per Package 500 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 4.7 | 6.7 | 10 | 8 | - | ||
1,046,506 VND | 40 Pieces Per Package 40 Pieces Per Package | 1 Pack(s) | 12 Day(s) | 17 | 21 | 27 | 300Kcmil | 40 | ||
739,209 VND | 300 Pieces Per Package 300 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 5.4 | 7.4 | 12 | 6 | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy