(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ESD Clip for CRIP Type PC Board【10 Pieces Per Package】

ESD Clip for CRIP Type PC Board
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      407,541VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An ESD clip for CRIP type PC boards.
· Discharges static electricity from PC boards to a sub-rack.

 
Part Number
CRIP-3
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHS

407,541 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Screw / Nut / Other Parts Product name ESD clip for CRIP type PC board Color/Surface treatment Tin plated
Material Phosphor Bronze Number of units(Piece) 10 Note PC board static electricity is discharged to the sub-rack.

Please check the type/dimensions/specifications of the part CRIP-3 in the ESD Clip for CRIP Type PC Board series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CRIP-3 trong chuỗi ESD Clip for CRIP Type PC Board.