(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
An electrode type level switch detector for electrically detecting liquid levels.
[Features]
· Can be used for a variety of applications.
· Compact type.
[Applications]
· For water and sewage systems in high-rises and apartment buildings, for industrial applications (iron/steelworks, foodstuffs, chemicals, pharmaceuticals, semiconductors, etc.), agricultural water, water purification plants, sewage processing, etc.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Type | Application | Connecting pins = N (Pin) | Power Supply Voltage (V) |
---|---|---|---|---|---|---|---|---|---|
710,000 VND | 1 Piece(s) | 6 Day(s) or more | Relay unit (general use) | Base type | - | - | - | ||
1,719,765 VND | 1 Piece(s) | 6 Day(s) or more | Relay unit (Long-distance wiring 4km) | Base type | - | - | - | ||
932,188 VND | 1 Piece(s) | 6 Day(s) or more | Relay unit (general use) | Compact Type | - | - | - | ||
4,757,265 VND | 1 Piece(s) | 6 Day(s) or more | For high sensitivity | Compact Type | Automatic water supply for combined idling prevention and water shortage alarm | - | AC100/200 | ||
3,787,926 VND | 1 Piece(s) | 6 Day(s) or more | General Use | Plug-In Type | Automatic water supply for combined idling prevention and water shortage alarm | - | AC200 | ||
3,359,928 VND | 1 Piece(s) | 6 Day(s) or more | General Use | Base type | Automatic water supply/drain for rising water level alarm | - | AC110/220 | ||
4,542,121 VND | 1 Piece(s) | 6 Day(s) or more | For high sensitivity | Base type | Automatic water supply/drain for rising water level alarm | - | AC100/200 | ||
4,757,265 VND | 1 Piece(s) | 6 Day(s) or more | For high sensitivity | Compact Type | Automatic water supply/drain for rising water level alarm | - | AC100/200 | ||
3,340,000 VND | 1 Piece(s) | 6 Day(s) or more | General Use | Base type | Automatic water supply/drain for alarm for water-full/water shortage alarm | - | AC110/220 | ||
6,524,226 VND | 1 Piece(s) | 6 Day(s) or more | For high sensitivity | Base type | Automatic water supply/drain for alarm for water-full/water shortage alarm | - | AC100/200 | ||
6,593,230 VND | 1 Piece(s) | 6 Day(s) or more | For high sensitivity | Base type | Automatic water supply/drain for alarm for water-full/water shortage alarm | - | AC110/220 | ||
2,990,000 VND | 1 Piece(s) | 6 Day(s) or more | General Use | Compact Type | Automatic water supply/drain for alarm for water-full/water shortage alarm | - | AC100/200 | ||
4,879,316 VND | 1 Piece(s) | 6 Day(s) or more | General Use | Compact Type | Automatic water supply/drain for alarm for water-full/water shortage alarm | - | AC110/220 | ||
6,782,395 VND | 1 Piece(s) | 6 Day(s) or more | For low-sensitivity | Compact Type | Automatic water supply/drain for alarm for water-full/water shortage alarm | - | AC100/200 | ||
6,782,395 VND | 1 Piece(s) | 6 Day(s) or more | For high sensitivity | Compact Type | Automatic water supply/drain for alarm for water-full/water shortage alarm | - | AC100/200 | ||
5,040,000 VND | 1 Piece(s) | 6 Day(s) or more | General Use | Base type | Automatic water supply for combined water supply tank/reservoir tank water level display and idling prevention caused by water shortage | - | AC110/220 | ||
1,388,000 VND | 1 Piece(s) | 6 Day(s) or more | General Use | Base type | Automatic water supply/drain | - | AC100/200 | ||
2,118,373 VND | 1 Piece(s) | 6 Day(s) or more | General Use | Base type | Automatic water supply/drain | - | AC110/220 | ||
2,926,160 VND | 1 Piece(s) | 6 Day(s) or more | For high sensitivity | Base type | Automatic water supply/drain | - | AC100/200 | ||
2,934,923 VND | 1 Piece(s) | 6 Day(s) or more | For high sensitivity | Base type | Automatic water supply/drain | - | AC110/220 | ||
1,475,000 VND | 1 Piece(s) | 6 Day(s) or more | General Use | Compact Type | Automatic water supply/drain | - | AC100/200 | ||
3,055,245 VND | 1 Piece(s) | 6 Day(s) or more | For high sensitivity | Compact Type | Automatic water supply/drain | - | AC100/200 | ||
1,249,000 VND 874,300 VND | 1 Piece(s) | Same day | General Use | Compact/plug-in type | - | 11 | AC100 | ||
1,456,800 VND | 1 Piece(s) | Same day | General Use | Compact/plug-in type | - | 11 | AC200 | ||
4,412,636 VND | 1 Piece(s) | 6 Day(s) or more | Variable ultra-high sensitivity type | Ultra-high sensitivity type | - | - | AC100 | ||
4,412,636 VND | 1 Piece(s) | 6 Day(s) or more | Variable ultra-high sensitivity type | Ultra-high sensitivity type | - | - | AC200 | ||
3,163,213 VND | 1 Piece(s) | 6 Day(s) or more | General Use | Base type | Water level display and alarm | - | AC100/200 | ||
3,535,618 VND | 1 Piece(s) | 6 Day(s) or more | General Use | Base type | Water level display and alarm | - | AC110/220 | ||
3,670,888 VND | 1 Piece(s) | 6 Day(s) or more | General Use | Compact Type | Water level display and alarm | - | AC110/220 | ||
4,843,721 VND | 1 Piece(s) | 6 Day(s) or more | For high sensitivity | Compact Type | Water level display and alarm | - | AC100/200 | ||
7,385,991 VND | 1 Piece(s) | 6 Day(s) or more | heat-resistant water tank alarm device (two types of heat resistant equipment) | - | - | - | AC100 | ||
7,385,991 VND | 1 Piece(s) | 6 Day(s) or more | heat-resistant water tank alarm device (two types of heat resistant equipment) | - | - | - | AC200 | ||
3,852,313 VND | 1 Piece(s) | 6 Day(s) or more | General Use | Plug-In Type | Water level display and alarm | - | AC220 | ||
8,904,936 VND | 1 Piece(s) | 6 Day(s) or more | For ultra-high sensitivity | Ultra-high sensitivity type | - | - | AC100 |
Part Number |